The 10GBASE-T module offers connectivity options at 10M/100M/1G/2.5G/5G/10Gbps data rates. The module features an SFP+ form factor and an RJ-45 interface, enabling the use of CAT5e/CAT6A/CAT7 cables for connecting to endpoints with embedded 10GBASE-T ports. It supports distances of up to 30 meters, providing a cost-effective solution for intra-rack and inter-rack connections.
This transceiver is compliant with IEEE 802.3az and SFP+ MSA. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, this easy to install, hot swappable 10G SFP+ transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections. With 10M/100M/1G/2.5G/5G/10Gbps multi-rate, it is suitable for aquantia application.
![SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module for FS Switches (LOS) This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/20230314102102nngksm.jpg)
Click to open expanded view
![SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module for FS Switches (LOS) This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/20230314102102nngksm.jpg)
![SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module for FS Switches (LOS) This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/20230314102113h9q502.jpg)
![SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module for FS Switches (LOS) This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/20230314102106lnw5l4.jpg)
![SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module for FS Switches (LOS) This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/202303141021218shylf.jpg)
![SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module for FS Switches (LOS) This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/202303141021245t4wva.jpg)
SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module for FS Switches (LOS)
Hot #178040
Hot #178040
85,68 € (Incl. VAT)
FS P/N: SFP-10GM-T
969 Sold
15 Reviews
10 Questions
Transceiver Models:
1090 in DE Warehouse, Get it by 1 Aug, 2024
354 in Global Warehouse, Get it by 13 Aug, 2024
50 in Transit, Get it by 21 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
10M/100M/1G/2.5G/5G/10Gbps NBASE-T Transceiver Module (Copper, 30m, RJ-45)
Specifications
Part Number
SFP-10GM-T
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Power Consumption
≤2.5W
Max Cable Distance
10/100/1000M-100m@Cat 5 Cable or better
10G-30m@Cat 6a/7 Cable
10G-30m@Cat 6a/7 Cable
Connector
10G
10G
RJ-45
Cable Type
Copper
Special Features
RX_LOS
DDM/DOM
Not Implemented
EMC (Electro Magnetic Compatibility)
Supported
MTBF
6430000 Hours
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3az
SFP+ MSA
SFP+ MSA
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230629162313lqub3r.jpg)
Features
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
Low Power Consumption for Energy-saving
Built-in Marvell Chip enables 10G Ethernet stable transmission and low power consumption, saving energy and offering cost-effective solution.
Marvell Chip
Stable Transmission
≤2.5W
Low Power Consumption
10M/100M/1G/2.5G/5G/10Gbps
Up to 10G Ethernet Connection
Easy to Install with RJ45 Connector
RJ45 interface with hot swappable, Plug and Play, designed for 10G Ethernet connections within racks and across adjacent racks over Cat 6a/7 cable.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230626180621p2tkn6.jpg)
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands,FS BOX offers flexibility in stock costs.
Data Rate (Max.) | 10Gbps | 10Gbps | 10Gbps |
Connector | RJ-45 | RJ-45 | RJ-45 |
Cable Distance (Max.) | 10/100/1000M:100m 2.5G:100m 5G:70m 10G:30m | 30m | 80m |
Cable Type | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better |
Power Consumption | <2.5W | <2.5W | <2.9W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C |
Videos
See more
Questions & Answers
Ask a question
All (10)Unanswered Question (1)Product Comparison (2)Auto-negotiation (1)Configuration (1)Parameter (1)QNAP Series (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
15
0
0
0
0
A***r
United States
May 29, 2024
These guys are great i love there help and quick shipping always great service! Thank you
Verified Purchase
Helpful 0
Comment 0A***r
United States
May 29, 2024
These guys are great i love there help and quick shipping always great service! Thank you
Verified Purchase
Helpful 0
Comment 0E***s
United States
May 19, 2024
Arrived promptly. Transceived as expected.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed