Extreme compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Extreme switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 10/100/1000BASE-T transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.
![Extreme Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/20230316163907anxryv.jpg)
Click to open expanded view
![Extreme Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/20230316163907anxryv.jpg)
![Extreme Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/202208101433263tiaf5.jpg)
![Extreme Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/20230316163907c0lr2f.jpg)
![Extreme Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/20220810143326mcag85.jpg)
![Extreme Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/20220810143326skduxr.jpg)
![Extreme Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS) This picture is about SFP-GB-GE-TL-I.](https://resource.fs.com/mall/mainImg/60x60/20230316163907g1x6al.jpg)
Extreme Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS)
#177938
#177938
34,51 € (Incl. VAT)
FS P/N: SFP-GB-GE-TL-I
48 Sold
2 Reviews
2 Questions
Transceiver Models:
1896 in DE Warehouse, Get it by 4 Jul, 2024
368 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Extreme Compatible 10/100/1000BASE-T SFP SGMII Transceiver Module (Copper, 100m, Industrial, RJ-45)
Specifications
Part Number
SFP-GB-GE-TL-I
Vendor Name
FS
Form Factor
SFP SGMII
Max. Data Rate
1000Mbps
Power Consumption
1.2W
Max. Cable Distance
100m
Connector
RJ-45
Rx LOS
Yes
Media
Cat 5
DOM Support
No
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP MSA Compliant, IEEE Std 802.3
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202305101003595539wq.jpg)
Features
1G Connectivity for Data Center
Built-in Marvell Chip, the SFP transceiver offers low-power and a cost-effective solution for Gigabit Ethernet applications.
Marvell Chip
Stable Transmission
≤1.5W
Low Power Consumption
1000Mbps
Max. Data Rate
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230807152443ymj5on.jpg)
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate | 1000Mbps | 10/100/1000Mbps | 1000Mbps | 10/100/1000Mbps | 100/1000Mbps |
Rx LOS | NO | NO | NO | YES | YES |
Temperature Range | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | -40 to 85°C (-40 to 185°F) | -40 to 85°C (-40 to 185°F) | 0 to 70°C (32 to 158°F) |
Power Consumption | 1.2W | 1.2W | 1.2W | 1.2W | 1.2W |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
C***i
Canada
May 31, 2023
Working well, easy to plug and play. These are installed in a Cisco CBS350-48P-4G switch and were detected and compatible.
Verified Purchase
Helpful 1
Comment 0T***a
Spain
December 29, 2022
Worked well on Intel E810-XXVDA2.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed