Netgear compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low Featuring low power consumption, the hot swappable 100BASE SFP transceiver is ideal for Internet Service Provider (ISP) Fast Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![NETGEAR Compatible SFP SGMII 100BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-FB-GE-T.](https://resource.fs.com/mall/mainImg/20230224112638fk54dr.jpg)
Click to open expanded view
![NETGEAR Compatible SFP SGMII 100BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-FB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20230224112638fk54dr.jpg)
![NETGEAR Compatible SFP SGMII 100BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-FB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20220809180634n2d28r.jpg)
![NETGEAR Compatible SFP SGMII 100BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-FB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/202302241126384sixch.jpg)
![NETGEAR Compatible SFP SGMII 100BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-FB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/202208111026113jpahn.jpg)
![NETGEAR Compatible SFP SGMII 100BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-FB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20220809180641vblarj.jpg)
NETGEAR Compatible SFP SGMII 100BASE-T Copper 100m RJ-45 Transceiver Module
#177306
#177306
23,80 € (Incl. VAT)
FS P/N: SFP-FB-GE-T
27 Sold
30 Reviews
0 Question
288 in DE Warehouse, Get it by 10 Sep, 2024
322 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Netgear Compatible 100BASE-T SFP SGMII Transceiver Module (Copper, 100m, RJ-45)
Specifications
Compatible
Netgear
Vendor Name
FS
Form Factor
SFP SGMII
Max Data Rate
100Mbps
Media
Cat 5/Cat 6/Cat 6a
Max Cable Distance
100m
Connector
RJ-45
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/2022072718092125yv5f.jpg)
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230706095201kdywcp.jpeg)
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
29
0
1
0
0
E***n
Iceland
January 26, 2024
fast shipping everything top notch
Verified Purchase
Helpful 0
Comment 0E***n
United States
May 12, 2021
Used in Rockwell Automation (CISCO) Stratix 5700 switch and it worked great.
Verified Purchase
Helpful 0
Comment 0J***n
Iceland
July 02, 2018
Swift and accurate delivery. Excellent service.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed