Cisco compatible SFP transceiver supports up to 160km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
Brocade Compatible SFP 1000BASE-CWDM 1510nm 160km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#176486
#176486
94,01 € (Incl. VAT)
FS P/N: CW51-SFP1G-ZXC
0 Sold
2 Reviews
2 Questions
Pre-order, Ship by 10 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Compatible 1000BASE-CWDM SFP Transceiver Module (SMF, 1470nm, 160km, LC, DOM)
Specifications
Part Number
CW51-SFP1G-ZXC
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1510nm
Max Cable Distance
160km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-3~3dBm
Receiver Sensitivity
<-33dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the CWDM SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 1Gbps | 1Gbps | 1Gbps | 1Gbps | 1Gbps | 1Gbps |
Wavelength | 1470nm~1610n | 1270nm~1610nm | 1270nm~1610nm | 1270nm~1610nm | 1270nm~1610nm | 1270nm~1610nm |
Cable Distance (Max) | 160km@SMF | 20km@SMF | 40km@SMF | 80km@SMF | 100km@SMF | 120km@SMF |
TX Power | -3~3dBm | -5~0dBm | -5~0dBm | -5~0dBm | 0~5dBm | 0~5dBm |
Receiver Sensitivity | <-33dBm | < -24dBm | < -24dBm | < -24dBm | <-30dBm | <-30dBm |
Power Consumption | ≤1W | ≤1W | ≤1W | ≤1W | ≤1W | ≤1W |
Operating Temperature | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Questions & Answers
Ask a question
All (2)Connection (2)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
А***н
Russian Federation
June 15, 2023
Very quick and knowledgeable customer service. Helped me out when I had an issue and offered a product that worked perfectly with my setup!
Verified Purchase
Helpful 0
Comment 0D***e
Canada
September 10, 2018
Just as described. Works great with my Unifi gear. Would buy again.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed