The Dell Compatible 100GBASE-ZR4 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 80km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. Taking BOX+FPC+PCBA separate design, it has great reliability, airtightness and heat dissipation performance. This transceiver is compliant with IEEE 802.3ba 100GBASE-ZR4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as telecom, service provider applications and also 5G wireless network, suitable for both outdoor and indoor deployments.
Note: The FS P/N is changed from Q28-ZR4-100G-I to QSFP-ZR4-100G-I, but the product is the same. Only the FS P/N has been changed.
![Dell Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-ZR4-100G-I.](https://resource.fs.com/mall/mainImg/800x800/20240131180325poxhql.jpg)
Click to open expanded view
![Dell Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-ZR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/20240131180325poxhql.jpg)
![Dell Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-ZR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/202401311803254qjw5a.jpg)
![Dell Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-ZR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/20230217174704op5ckc.jpg)
![Dell Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-ZR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/20240131180325amwfha.jpg)
![Dell Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about QSFP-ZR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/20230217174707dlo75e.jpg)
Dell Compatible QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
#176272
#176272
6.183,24 € (Incl. VAT)
FS P/N: QSFP-ZR4-100G-I
8 Sold
4 Reviews
5 Questions
Transceiver Types:
2 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell Compatible 100GBASE ZR4 QSFP28 Optical Transceiver Module (Industrial, SMF, 1310nm, 80km, LC, DOM)
Specifications
Part Number
QSFP-ZR4-100G-I
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Transmitter Type
LAN WDM EML
Receiver Type
SOA+PIN
TX Power
2.0~6.5dBm
RX Power
-28.0~-5dBm
Powerbudget
30dB
Extinction Ratio
>6dB
Power Consumption
≤7W
Modulation
4x 25G NRZ
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9um/125um
Packaging Technology
BOX Packaging
Protocols
IEEE 802.3ba, QSFP28 MSA
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230220101328rwwp6c.jpg)
Features
100G Connectivity for Data Center
Featured with 7W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230627121056x343ka.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss &
CRC
Eye Pattern Test
Mask Margin >
20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 80km | 10km | 10km | 10km | 10km | 10km |
Cable Type | SMF | SMF | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | PAM4 | 4x 25G NRZ |
Transmitter Type | 4x LAN WDM EML | 4x LAN WDM EML | 4x LAN WDM EML | DML CWDM | 4x LAN WDM DML TOSA | EML |
Packaging Technology | BOX Packaging | BOX Packaging | BOX Packaging | COB (Chip on board) Packaging | COB (Chip on board) Packaging | COB (Chip on board) Packaging |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Semtech Chip | Broadcom Chip | Semtech Chip |
Temperature Range | -40 to 85°C (IND) | -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 400G to 4x 100G Breakout 800G to 8x 100G Breakout | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (5)Compatibility (2)Operating Temperature (2)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
B***n
Ecuador
March 26, 2023
Got several 100G SR4 modules but requiring 100G ZR4 QSFP28 modules for our current project. Not sure about the technical specifications, so I contacted my account manager. She confirmed that these 100G modules were compatible with my Juniper switches and we also bought some LC cables and patch panels to realize the connection with the help of the tech guys. We are thrilled by the professionalism and the thoughtfulness of the FS staff. Thanks again for your helpful advice and guidance!
Verified Purchase
Helpful 0
Comment 0J***t
Canada
September 24, 2022
The modules arrived fast, and they work after we spoke with support to get the right ones.
So far, we are extremely happy with FS!
So far, we are extremely happy with FS!
Verified Purchase
Helpful 0
Comment 0L***o
United States
February 24, 2022
Thank you for following up. We have received modules. Your website and service is excellent. Thanks.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed