The Extreme compatible 100GBASE-PLR4 optical transceiver module supports link lengths of up to 10km over single-mode fiber (SMF) with MTP/MPO-12 connector. This transceiver is compliant with SFF-8636 and QSFP28 MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 100G ethernet and data center interconnect applications.
Note: The FS P/N is changed from QSFP28-PLR4-100G to QSFP-PLR4-100G, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Extreme Compatible QSFP28 100GBASE-PLR4 1310nm 10km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR
#176214
#176214
510,51 € (Incl. VAT)
FS P/N: QSFP-PLR4-100G
26 Sold
4 Reviews
5 Questions
Transceiver Types:
25 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Extreme Compatible 100GBASE-PLR4 QSFP28 Optical Transceiver Module (SMF, 1310nm, 10km, MTP/MPO, DOM)
Specifications
Part Number
QSFP-PLR4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
MTP/MPO-12
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-6~2dBm
Minimum Receiver Power
-12dBm
Power Budget
6dB
Receiver Overload
2.5dBm
Power Consumption
≤3.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA, SFF-8636
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Built-in Semtech chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Semtech Chip
Stable Transmission
≤3.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 5E-5
Temperature Test
0~70°C
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 10km | 10km | 10km | 10km | 10km | 10km |
Cable Type | SMF | SMF | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | PAM4 | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | DFB | 4x LAN WDM EML | DML CWDM | 4x LAN WDM DML TOSA | EML | 4x LAN WDM EML |
Packaging Technology | BOX Packaging | BOX Packaging | COB (Chip on board) Packaging | COB (Chip on board) Packaging | COB (Chip on board) Packaging | BOX Packaging |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Broadcom Chip | Semtech Chip | Semtech Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet | Data Cente 100GBASE Ethernet | Data Center 100GBASE Ethernet 400G to 4x 100G Breakout 800G to 8x 100G Breakout | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (5)Compatibility (2)Matching Cables (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
R***o
United States
October 13, 2023
I bought this QSFP28 transceiver for an Arista DCS-7020SR-24C2-R Switch and it is compatible.
Verified Purchase
Helpful 2
Comment 0P***s
United States
October 06, 2023
The switch I bought with a qsfp28 port performed well with it. Easy plug and go.
Verified Purchase
Helpful 1
Comment 0N***s
Costa Rica
April 04, 2023
Excellent service, and the quality is also good, I am going to buy more things from you guys.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed