The Juniper compatible 100GBASE-PLR4 optical transceiver module supports link lengths of up to 10km over single-mode fiber (SMF) with MTP/MPO-12 connector. This transceiver is compliant with SFF-8636 and QSFP28 MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 100G ethernet and data center interconnect applications.
Note: The FS P/N is changed from QSFP28-PLR4-100G to QSFP-PLR4-100G, but the product is the same. Only the FS P/N has been changed.
![Juniper Compatible QSFP28 100GBASE-PLR4 1310nm 10km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PLR4-100G.](https://resource.fs.com/mall/mainImg/20240129181452jrbqfi.jpg)
Click to open expanded view
![Juniper Compatible QSFP28 100GBASE-PLR4 1310nm 10km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PLR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240129181452jrbqfi.jpg)
![Juniper Compatible QSFP28 100GBASE-PLR4 1310nm 10km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PLR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240129181452glajdd.jpg)
![Juniper Compatible QSFP28 100GBASE-PLR4 1310nm 10km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PLR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20230621111011qg2acl.jpg)
![Juniper Compatible QSFP28 100GBASE-PLR4 1310nm 10km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PLR4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240129181452jyb2jj.jpg)
![Juniper Compatible QSFP28 100GBASE-PLR4 1310nm 10km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR This picture is about QSFP-PLR4-100G.](https://resource.fs.com/mall/mainImg/60x60/202302101212048ht25i.jpg)
Juniper Compatible QSFP28 100GBASE-PLR4 1310nm 10km DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 25G-LR
#176211
#176211
510,51 € (Incl. VAT)
FS P/N: QSFP-PLR4-100G
47 Sold
4 Reviews
5 Questions
Transceiver Types:
23 in Global Warehouse, Get it by 8 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Compatible 100GBASE-PLR4 QSFP28 Optical Transceiver Module (SMF, 1310nm, 10km, MTP/MPO, DOM)
Specifications
Part Number
QSFP-PLR4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
MTP/MPO-12
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-6~2dBm
Minimum Receiver Power
-12dBm
Powerbudget
6dB
Receiver Overload
2.5dBm
Power Consumption
≤3.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA, SFF-8636
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230901152253sfihtg.jpg)
Features
Low Power Consumption for Energy-saving
Built-in Semtech chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Semtech Chip
Stable Transmission
≤3.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230827152739czkihv.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 5E-5
Temperature Test
0~70°C
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 10km | 10km | 10km | 10km | 10km | 10km |
Cable Type | SMF | SMF | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | PAM4 | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | DFB | 4x LAN WDM EML | DML CWDM | 4x LAN WDM DML TOSA | EML | 4x LAN WDM EML |
Packaging Technology | BOX Packaging | BOX Packaging | COB (Chip on board) Packaging | COB (Chip on board) Packaging | COB (Chip on board) Packaging | BOX Packaging |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Broadcom Chip | Semtech Chip | Semtech Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet | Data Cente 100GBASE Ethernet | Data Center 100GBASE Ethernet 400G to 4x 100G Breakout 800G to 8x 100G Breakout | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (5)Compatibility (2)Matching Cables (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
R***o
United States
October 13, 2023
I bought this QSFP28 transceiver for an Arista DCS-7020SR-24C2-R Switch and it is compatible.
Verified Purchase
Helpful 2
Comment 0P***s
United States
October 06, 2023
The switch I bought with a qsfp28 port performed well with it. Easy plug and go.
Verified Purchase
Helpful 1
Comment 0N***s
Costa Rica
April 04, 2023
Excellent service, and the quality is also good, I am going to buy more things from you guys.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed