The Generic Compatible QSFP28 Optical Transceiver Module is designed for use in 40/100G Ethernet throughput up to 150m over OM5 multimode fiber (MMF) using a wavelength of 850nm via Duplex LC connectors. This transceiver is compliant with the QSFP28 MSA, SWDM MSA and IEEE802.3bm CAUI-4 electrical interface. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 40/100G Ethernet, telecom, service provider applications and 5G wireless network.
![Generic Compatible QSFP28 40/100GBASE-SM4 Dual Rate 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about Q28-40/100G-SM4.](https://resource.fs.com/mall/mainImg/2023020911455209b682.jpg)
Click to open expanded view
![Generic Compatible QSFP28 40/100GBASE-SM4 Dual Rate 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about Q28-40/100G-SM4.](https://resource.fs.com/mall/mainImg/60x60/2023020911455209b682.jpg)
![Generic Compatible QSFP28 40/100GBASE-SM4 Dual Rate 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about Q28-40/100G-SM4.](https://resource.fs.com/mall/mainImg/60x60/20230207161645zs25d8.jpg)
![Generic Compatible QSFP28 40/100GBASE-SM4 Dual Rate 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about Q28-40/100G-SM4.](https://resource.fs.com/mall/mainImg/60x60/20230209114552jac9nb.jpg)
![Generic Compatible QSFP28 40/100GBASE-SM4 Dual Rate 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about Q28-40/100G-SM4.](https://resource.fs.com/mall/mainImg/60x60/20230209114552cbh35s.jpg)
![Generic Compatible QSFP28 40/100GBASE-SM4 Dual Rate 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about Q28-40/100G-SM4.](https://resource.fs.com/mall/mainImg/60x60/20230207161645j231hr.jpg)
Generic Compatible QSFP28 40/100GBASE-SM4 Dual Rate 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module
#175841
#175841
522,41 € (Incl. VAT)
FS P/N: Q28-40/100G-SM4
55 Sold
11 Reviews
5 Questions
Transceiver Type:
130 in DE Warehouse, Get it by 30 Jul, 2024
68 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 40/100GBASE-SM4 SWDM4 Dual Rate QSFP28 Optical Transceiver Module (Dual Rate, MMF, 850nm, 100m, LC, DOM)
Specifications
Part Number
Q28-40/100G-SM4
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
Dual Rate 40 Gbps and 100 Gbps
Wavelength
850nm
Max Cable Distance
100G: 75m@OM3/100m@OM4/150m@OM5
40G: 240m@OM3/350m@OM4/440m@OM5
40G: 240m@OM3/350m@OM4/440m@OM5
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
100G: -7.5~2 dBm
40G: -7.5~3 dBm
40G: -7.5~3 dBm
Receiver Sensitivity
100G: L0:-9.5dBm, L1:-9.4dBm, L2:-9.4dBm, L3:-9.4dBm
40G: L0:-12.9dBm, L1:-12.5dBm, L2:-12.2dBm, L3:-11.9dBm
40G: L0:-12.9dBm, L1:-12.5dBm, L2:-12.2dBm, L3:-11.9dBm
Powerbudget
100G: 1.9dB
40G: 2dB
40G: 2dB
Receiver Overload
100G: 3.4 dBm
40G: 2.4 dBm
40G: 2.4 dBm
Power Consumption
40G
40G
≤3.5W
Extinction Ratio
>2 dB
DOM
Supported
Commercial Temperature Range
0 to 70°C
Protocols
SWDM MSA, QSFP28 MSA, IEEE802.3bm CAUI-4
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230831153636q1i13c.jpg)
Features
100G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230816113540622398.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 5x10E-5
Temperature Test
0~70°C
Center Wavelength | 850nm | 850nm | 850nm | 850nm |
Connector | Duplex LC | Duplex LC | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) |
Cable Distance (Max.) | 100G: 75m@OM3/100m@OM4/150m@OM5 40G: 240m@OM3/350m@OM4/440m@OM5 | 75m@OM3 100m@OM4 150m@OM5 | 70m@OM3 100m@OM4 | 100m@OM4 |
Cable Type | MMF | MMF | MMF | MMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | VCSEL | VCSEL | VCSEL | VCSEL |
Chip | Macom Chip | II-VI Finisar Chip | Macom Chip | Macom Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Application | Data Center 40/100GBASE Ethernet | Data Center 100GBASE Ethernet 10G Upgrade Solution | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (5)Application (1)Cisco Series (1)Customization (1)FS S5850 Series (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
0
0
0
0
M***n
United States
November 13, 2023
These optical modules are an excellent choice for anyone looking for a cost-effective and reliable networking solution. They provide high-speed connectivity and the ability to upgrade to 100G in the future.
Verified Purchase
Helpful 20
Comment 0M***s
United States
October 13, 2023
I have been so satisfied with FS's modular products and customer service. Last time we ordered some modules on our own from another brand's website, but there's some wrongs with switch compatibility. By chance, we asked the FS sales manager and he recommended this 100G DR module to us. Now this module and switch are fully compatible and our problem is solved.
Verified Purchase
Helpful 4
Comment 0B***e
United States
October 03, 2023
I haven't had a chance to test the Dell ones yet, but they appeared to have a smooth connection when i plugged it. And your service is also excellent, with the filtering function on FS website I can quickly find the product you need.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed