Stripping is the act of removing the protective polymer coating around optical fiber in preparation for fusion splicing, so a good quality fiber stripper will safely and efficiently remove the outside jacket from an optical fiber cable.
Pro'sKit® 8PK-326 fiber optic stripper features precise three stripping holes performs all common fiber stripping functions and guarantee the accurately stripping without damage.
![Pro'sKit® Fiber Optic Stripper 8PK-326 This picture is about 8PK-326.](https://resource.fs.com/mall/mainImg/202303091441535ebzn6.jpg)
Click to open expanded view
![Pro'sKit® Fiber Optic Stripper 8PK-326 This picture is about 8PK-326.](https://resource.fs.com/mall/mainImg/60x60/202303091441535ebzn6.jpg)
![Pro'sKit® Fiber Optic Stripper 8PK-326 This picture is about 8PK-326.](https://resource.fs.com/mall/mainImg/60x60/20230309144153rppz35.jpg)
![Pro'sKit® Fiber Optic Stripper 8PK-326 This picture is about 8PK-326.](https://resource.fs.com/mall/mainImg/60x60/20230309144153qt2p4h.jpg)
![Pro'sKit® Fiber Optic Stripper 8PK-326 This picture is about 8PK-326.](https://resource.fs.com/mall/mainImg/60x60/20230309144153nmuy3l.jpg)
![Pro'sKit® Fiber Optic Stripper 8PK-326 This picture is about 8PK-326.](https://resource.fs.com/mall/mainImg/60x60/20230309144153m2v8qw.jpg)
Pro'sKit® Fiber Optic Stripper 8PK-326
Pro'sKit® Fiber Optic Stripper 8PK-326
Safety design, wire spring and adjustable screw allows precise stripping.
Allows the tool to be stored easily when not in use
Provides self-opening action for smooth operation
Ensures precise stripping hole by adjusting with hex key
Pro'sKit 8PK-326 fiber optic stripper features precise three stripping holes performs all common fiber stripping functions and guarantee the accurately stripping without damage.
Strips the 1.6 to 3.0mm fiber jacket down to the 600 to 900μm buffer coating
Strips the 600 to 900μm buffer coating down to the 250μm coating
Strips the 250μm cable down to the glass fiber without nicks or scratches