Pro'sKit® fiber optic cleaver is high precision at a low cost. Compact and ergonomic, precise and durable, FB-1601 is perfect for all cleaving applications from splice on connectors to emergency fiber restoration. The fixture of Pro'sKit® fiber optic cleaver configuration is 3 in 1 fixture for single fiber 250μm and 900μm or 3x2mm breakout cable.
![Pro'sKit® Fiber Optic Cleaver FB-1601 This picture is about FB-1601.](https://resource.fs.com/mall/mainImg/202303091427372c3zme.jpg)
Click to open expanded view
![Pro'sKit® Fiber Optic Cleaver FB-1601 This picture is about FB-1601.](https://resource.fs.com/mall/mainImg/60x60/202303091427372c3zme.jpg)
![Pro'sKit® Fiber Optic Cleaver FB-1601 This picture is about FB-1601.](https://resource.fs.com/mall/mainImg/60x60/20230309142737sjfs9e.jpg)
![Pro'sKit® Fiber Optic Cleaver FB-1601 This picture is about FB-1601.](https://resource.fs.com/mall/mainImg/60x60/20230309142737g061km.jpg)
![Pro'sKit® Fiber Optic Cleaver FB-1601 This picture is about FB-1601.](https://resource.fs.com/mall/mainImg/60x60/202303091427377qrjdi.jpg)
![Pro'sKit® Fiber Optic Cleaver FB-1601 This picture is about FB-1601.](https://resource.fs.com/mall/mainImg/60x60/20230309142737hr91e8.jpg)
Pro'sKit® Fiber Optic Cleaver FB-1601
Hot #175397
Hot #175397
34,51 € (Incl. VAT)
FS P/N: FB-1601
390 Sold
0 Review
0 Question
41 in DE Warehouse, Get it by 04 Jul, 2024
17 in Global Warehouse, Get it by 15 Jul, 2024
10 in Transit, Get it by 25 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Pro'sKit® Fiber Optic Cleaver FB-1601
Specifications
Product Model
FB-1601
Cutting Angle
<1.5°
Cutting Length
5 to 20mm (0.2'' to 0.79'')
Cutting Point
24
Blade Material
Tungsten
Base Material
Aluminum Alloy
Blade Diameter
20mm (0.79'')
Dimension (WxLxH)
64x80x60mm (2.52''x3.15''x2.36'')
Features
Compact and Ergonomic Design
FB-1601 is perfect for all cleaving applications from splice on connectors to emergency fiber restoration.
High Precision Fiber Optic Cleaver
The fixture of Pro'sKit® fiber optic cleaver configuration is 3 in 1 fixture for single fiber 250μm and 900μm or 3x2mm breakout cable.
250μm Coating
900μm Coating
3x2mm Drop Cable
Operation Procedure
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed