FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 8PK-325B.
This picture is about 8PK-325B.
This picture is about 8PK-325B.
This picture is about 8PK-325B.
This picture is about 8PK-325B.
This picture is about 8PK-325B.
This picture is about 8PK-325B.
This picture is about 8PK-325B.
This picture is about 8PK-325B.
This picture is about 8PK-325B.

Pro'sKit® Fiber Optical Slitter 8PK-325B

#175396
#175396

Metal 4.5 to 25mm Slitting Diameter

34,51 € (Incl. VAT)
FS P/N: 8PK-325B
40 Sold
2 Reviews
2 Questions
5 in DE Warehouse, Get it by 19 Sep, 2024
6 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry

Pro'sKit® Fiber Optical Slitter 8PK-325B

The fiber optical slitter is designed for fast and precise jacket removal, and works well on round cables with diameters ranging from 4.5 to 25mm (0.18" to 0.98"). V-shape cable holder gives you a good operating experience. Convenient design, easy to use and force saving.

Specifications
Product Model
8PK-325B
Blade Type
SK5
Holder Material
Metal
Body Material
ABS Fiber Glass
Overall Length
150mm (5.91'')
Application Range
4.5 to 25mm (0.18" to 0.98") Cable Diameter
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Compact Size, Easy to Carry

SK5 cutting head, handle design and holder design to delivers excellent performance and facilitate quick and easy cutting.

Adapt for All Round Cable, No Damage to the Fiber

When rotating clockwise, the cutting depth is deep and vice versa. When turning the V groove adjuster clockwise, lift cable holder and slitting the thick cable and vice versa.

V Groove Holder Designed for 4.5 to 25mm Cable

Loosen the V groove adjuster, V-shape cable holder to rebound automatically. Laser engraving scale on the adjuster is easy to locate quickly and check visually.

Quick Steps to Fiber Optical Slitter

Four steps for slitting fiber

Questions & Answers
Ask a question
All (2)Function (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

***

October 28, 2023
5.0
I recently tried out this tool equipped with a 360° rotating ring for stripping wires, and I have to say, it's been a game-changer. The precision it offers is outstanding – I can easily strip wires with clean, neat cuts, and the best part is it never damages the core. It's made my DIY projects a breeze. Highly recommend!
Verified Purchase
Helpful 1
Comment 0

***

October 27, 2023
5.0
Once you've bought this product, you'll quickly notice the laser scale – it's a user-friendly feature that's a breeze to find and use.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed