The 100GBASE-FR Single Lambda QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 2km over single mode fiber (SMF) using a wavelength of 1330nm via duplex LC connectors. This transceiver is compliant with QSFP28 MSA, IEEE 802.3cu and 100G Lambda MSA standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet.
Note: The FS P/N is changed from Q28-FR-100G-33 to QSFP-FR-100G-33, but the product is the same. Only the FS P/N has been changed.
![Juniper Compatible QSFP28 100GBASE-FR Single Lambda 1330nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-FR-100G-33.](https://resource.fs.com/mall/mainImg/20240131101922w36jki.jpg)
Click to open expanded view
![Juniper Compatible QSFP28 100GBASE-FR Single Lambda 1330nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-FR-100G-33.](https://resource.fs.com/mall/mainImg/60x60/20240131101922w36jki.jpg)
![Juniper Compatible QSFP28 100GBASE-FR Single Lambda 1330nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-FR-100G-33.](https://resource.fs.com/mall/mainImg/60x60/20240131101929put0ja.jpg)
![Juniper Compatible QSFP28 100GBASE-FR Single Lambda 1330nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-FR-100G-33.](https://resource.fs.com/mall/mainImg/60x60/2023020111132593ruhr.jpg)
![Juniper Compatible QSFP28 100GBASE-FR Single Lambda 1330nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-FR-100G-33.](https://resource.fs.com/mall/mainImg/60x60/202401311019349qznzh.jpg)
![Juniper Compatible QSFP28 100GBASE-FR Single Lambda 1330nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-FR-100G-33.](https://resource.fs.com/mall/mainImg/60x60/202302011113251rwlom.jpg)
Juniper Compatible QSFP28 100GBASE-FR Single Lambda 1330nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module
#175173
#175173
1.032,92 € (Incl. VAT)
FS P/N: QSFP-FR-100G-33
3 Sold
2 Reviews
5 Questions
Transceiver Type:
Pre-order, Ship by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Compatible 100GBASE-FR QSFP28 Optical Transceiver Module (Single Lambda, SMF, 1330nm, 2km, LC, DOM)
Specifications
Part Number
QSFP-FR-100G-33
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
100 Gbps
Wavelength
1330nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-3.1~4 dBm
Minimum Receiver Power
-7.1 dBm
Powerbudget
4dB
Receiver Overload
4 dBm
Power Consumption
≤4.5W
Extinction Ratio
3.5 dB
DOM
Supported
Inbuilt FEC
Yes (KP4)
Commercial Temperature Range
0 to 70°C
Protocols
SFF-8636 Rev 2.10a, IEEE802.3cu D3.2 100GBASE-FR1, QSFP28 MSA
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230904112617tskv17.jpg)
Features
Less than 4.5W Power Consumption for Energy-saving
Built-in Broadcom DSP Chip, the 100G single-lambda transceiver offers high-speed, and low-power in 100G applications.
Broadcom DSP Chip
Stable Transmission
≤4.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/202308161640139yegck.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1330nm | 1270nm | 1290nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 2km (with Host FEC) | 2km (with Host FEC) | 2km (with Host FEC) | 2km (with Host FEC) |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | PAM4 | PAM4 | PAM4 | PAM4 |
Transmitter Type | EML | EML | EML | EML |
Chip | Broadcom Chip | Broadcom Chip | Broadcom Chip | Broadcom Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x 25G Breakout |
Videos
Questions & Answers
Ask a question
All (5)Application (1)Arista Series (1)Matching Transceivers (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
C***e
Switzerland
January 12, 2023
Our boss is very picky about the quality, while I am looking for the way to save budget. FS makes it possible for me not to make trade-offs between quality and cost. Every time get money's worth out of the products.
Verified Purchase
Helpful 0
Comment 0H***n
United States
January 03, 2023
We hesitated quite a while before choosing it because their 100G-CWDM4/PLR4L transceivers are also within our consideration. But finally, we decided this single lambda type after careful thinking for efficiency and cost for the long term. In truth, all advantages come from the PAM4 modulation. The total costs are reduced as it only uses one transmitter and receiver. Wait to see more benefits in the future.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed