The 100GBASE-FR Single Lambda QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 2km over single mode fiber (SMF) using a wavelength of 1290nm via duplex LC connectors. This transceiver is compliant with QSFP28 MSA, IEEE 802.3cu and 100G Lambda MSA standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet.
Note: The FS P/N is changed from Q28-FR-100G-29 to QSFP-FR-100G-29, but the product is the same. Only the FS P/N has been changed.
![Arista Networks Compatible QSFP28 100GBASE-FR Single Lambda 1290nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-FR-100G-29.](https://resource.fs.com/mall/mainImg/20240131100022mh2mbn.jpg)
Click to open expanded view
![Arista Networks Compatible QSFP28 100GBASE-FR Single Lambda 1290nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-FR-100G-29.](https://resource.fs.com/mall/mainImg/60x60/20240131100022mh2mbn.jpg)
![Arista Networks Compatible QSFP28 100GBASE-FR Single Lambda 1290nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-FR-100G-29.](https://resource.fs.com/mall/mainImg/60x60/20240131100028c1fmu9.jpg)
![Arista Networks Compatible QSFP28 100GBASE-FR Single Lambda 1290nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-FR-100G-29.](https://resource.fs.com/mall/mainImg/60x60/202302011104328o6cdb.jpg)
![Arista Networks Compatible QSFP28 100GBASE-FR Single Lambda 1290nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-FR-100G-29.](https://resource.fs.com/mall/mainImg/60x60/20240131100036848bfn.jpg)
![Arista Networks Compatible QSFP28 100GBASE-FR Single Lambda 1290nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-FR-100G-29.](https://resource.fs.com/mall/mainImg/60x60/20230201110432n08xju.jpg)
Arista Networks Compatible QSFP28 100GBASE-FR Single Lambda 1290nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module
#175161
#175161
1.032,92 € (Incl. VAT)
FS P/N: QSFP-FR-100G-29
1 Sold
2 Reviews
5 Questions
Transceiver Type:
Pre-order, Ship by 2 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks Compatible 100GBASE-FR QSFP28 Optical Transceiver Module (Single Lambda, SMF, 1290nm, 2km, LC, DOM)
Specifications
Part Number
QSFP-FR-100G-29
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
100 Gbps
Wavelength
1290nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-3.1~4 dBm
Minimum Receiver Power
-7.1 dBm
Powerbudget
4dB
Receiver Overload
4 dBm
Power Consumption
≤4.5W
Extinction Ratio
3.5 dB
DOM
Supported
Inbuilt FEC
Yes (KP4)
Commercial Temperature Range
0 to 70°C
Protocols
SFF-8636 Rev 2.10a, IEEE802.3cu D3.2 100GBASE-FR1, QSFP28 MSA
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230904112353d5lti5.jpg)
Features
Less than 4.5W Power Consumption for Energy-saving
Built-in Broadcom DSP Chip, the 100G single-lambda transceiver offers high-speed, and low-power in 100G applications.
Broadcom DSP Chip
Stable Transmission
≤4.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/202308161552266r5y8t.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1290nm | 1270nm | 1310nm | 1330nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 2km (with Host FEC) | 2km (with Host FEC) | 2km (with Host FEC) | 2km (with Host FEC) |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | PAM4 | PAM4 | PAM4 | PAM4 |
Transmitter Type | EML | EML | EML | EML |
Chip | Broadcom Chip | Broadcom Chip | Broadcom Chip | Broadcom Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x 25G Breakout | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (5)Application (1)Arista Series (1)Matching Transceivers (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
B***t
France
January 07, 2023
These transceivers came brand new, wrapped nicely and no damage. Using them successfully in our switches with no issues whatsoever. My switches were linked and started transferring data over SMF after everything was ready. Ideal for me to migrate the Ethernet to 400G.
Verified Purchase
Helpful 0
Comment 01***8
13381
January 03, 2023
We are still very satisfied with the purchase of the 100G modules.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed