The Cisco Compatible QSFP28 transceiver provides 100GBase-BX throughput up to 10km over single-mode fiber (SMF) using a wavelength of 1271nm-TX/1331nm-RX via an LC connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G Ethernet, data center, and storage area networks applications.
![Cisco Compatible QSFP28 100GBASE-BX10-U BiDi 1271nm-TX/1331nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about Q28-100G-BX10.](https://resource.fs.com/mall/mainImg/20230201182910qqjd3c.jpg)
Click to open expanded view
![Cisco Compatible QSFP28 100GBASE-BX10-U BiDi 1271nm-TX/1331nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about Q28-100G-BX10.](https://resource.fs.com/mall/mainImg/60x60/20230201182910qqjd3c.jpg)
![Cisco Compatible QSFP28 100GBASE-BX10-U BiDi 1271nm-TX/1331nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about Q28-100G-BX10.](https://resource.fs.com/mall/mainImg/60x60/202302011829126dexyb.jpg)
![Cisco Compatible QSFP28 100GBASE-BX10-U BiDi 1271nm-TX/1331nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about Q28-100G-BX10.](https://resource.fs.com/mall/mainImg/60x60/20230201182917dmmj1p.jpg)
![Cisco Compatible QSFP28 100GBASE-BX10-U BiDi 1271nm-TX/1331nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about Q28-100G-BX10.](https://resource.fs.com/mall/mainImg/60x60/20230201182914kfuqff.jpg)
![Cisco Compatible QSFP28 100GBASE-BX10-U BiDi 1271nm-TX/1331nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about Q28-100G-BX10.](https://resource.fs.com/mall/mainImg/60x60/20230201182919dki1sc.jpg)
Cisco Compatible QSFP28 100GBASE-BX10-U BiDi 1271nm-TX/1331nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module
#175122
#175122
712,81 € (Incl. VAT)
FS P/N: Q28-100G-BX10
111 Sold
7 Reviews
6 Questions
Transceiver Type:
43 in DE Warehouse, Get it by 30 Aug, 2024
5 in Global Warehouse, Get it by 11 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Compatible 100GBASE-BX10 QSFP28 Optical Transceiver Module for Ethernet and Data Center (SMF, 1271nm-TX/1331nm-RX,10km, LC, DOM)
Specifications
Part Number
Q28-100G-BX10
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
106.25Gbps
Wavelength
1271nm-TX/1331nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-1.9-4.8dBm
Receiver Reflectance
< -26dB
Min Powerbudget
6.3dB
Receiver Overload
4.8dBm
Power Consumption
<4W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100G Connectivity for Data Center and Telecom
Featured with 4W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230816105650bvclgd.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
0~70°C
Center Wavelength | 1271nm/1331nm | 1280nm/1310nm | 1310nm | 1310nm |
Connector | Simplex LC | Simplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 10km | 20km | 20km | 20km |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | 4x26.56G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | DFB | DFB | 4x LAN WDM DML TOSA | EML |
Temperature Range | 0 to 70°C | -20 to 85°C (EXT) | 0 to 70°C | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (6)Configuration (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
1
0
0
0
M***y
United States
December 04, 2023
The packaging is small and exquisite. Good workmanship and good compatibility.
Plugged into the Huawei 100Gb switch works stably, directly replacing the original old single-mode module, and upgrading the old single-mode fiber bandwidth to 100Gb.
Plugged into the Huawei 100Gb switch works stably, directly replacing the original old single-mode module, and upgrading the old single-mode fiber bandwidth to 100Gb.
Verified Purchase
Helpful 0
Comment 0K***z
United States
November 21, 2023
I wasn’t expecting any extra information but this is excellent customer service and I am more than impressed! Thank you!
Verified Purchase
Helpful 0
Comment 0B***b
United States
November 04, 2023
The module has been installed and used, running very stable, good compatibility. The price is relatively affordable, especially satisfied, the next time there will be a need to buy.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed