The Extreme QSFP-eER4-100G Compatible QSFP28 Optical Transceiver Module is designed for 80km optical communication applications. This module contains 4-lane optical transmitter, 4-lane optical receiver and module management block including 2 wire serial inter-face. The optical signals are multiplexed to a single-mode fiber through an industry standard LC connector. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G telecom connections, data centers, high-performance computing networks,enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-eER4-100G to QSFP-eER4-100G, but the product is the same. Only the FS P/N has been changed.
![Extreme Compatible QSFP28 100GBASE-ER4 1310nm 60km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-eER4-100G.](https://resource.fs.com/mall/mainImg/20240201103829m66sjr.jpg)
Click to open expanded view
![Extreme Compatible QSFP28 100GBASE-ER4 1310nm 60km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-eER4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240201103829m66sjr.jpg)
![Extreme Compatible QSFP28 100GBASE-ER4 1310nm 60km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-eER4-100G.](https://resource.fs.com/mall/mainImg/60x60/2024020110383548ewm9.jpg)
![Extreme Compatible QSFP28 100GBASE-ER4 1310nm 60km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-eER4-100G.](https://resource.fs.com/mall/mainImg/60x60/20230131161117sejxi9.jpg)
![Extreme Compatible QSFP28 100GBASE-ER4 1310nm 60km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-eER4-100G.](https://resource.fs.com/mall/mainImg/60x60/20240201103842mx9jfn.jpg)
![Extreme Compatible QSFP28 100GBASE-ER4 1310nm 60km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-eER4-100G.](https://resource.fs.com/mall/mainImg/60x60/20230131161125f2k826.jpg)
Extreme Compatible QSFP28 100GBASE-ER4 1310nm 60km DOM Duplex LC/UPC SMF Optical Transceiver Module
New #174713
New #174713
4.399,43 € (Incl. VAT)
FS P/N: QSFP-eER4-100G
3 Sold
4 Reviews
5 Questions
Transceiver Types:
Pre-order, Ship by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Extreme QSFP-eER4-100G Compatible 100GBASE-ER4 QSFP28 Optical Transceiver Module (SMF, 1310nm, 60km, LC, DOM)
Specifications
Part Number
QSFP-eER4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps
Wavelength
1310nm
Max Cable Distance
60km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
1 to 6dBm
Minimum Receiver Power
-30dBm
Powerbudget
31dB
Receiver Overload
6dBm
Power Consumption
≤5.5W
Extinction Ratio
>6dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Modulation Format
NRZ
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Protocols
QSFP28 MSA
IEEE 802.3ba
RoHS-10 compliant
IEEE 802.3ba
RoHS-10 compliant
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230201161607lo0qyg.jpg)
Features
100G Connectivity for Data Center and Telecom
Featured with 5.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230626153208bxnpb9.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0-70°C
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 60km | 80km | 40km | 40km |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | EML | EML | EML | 4x LAN WDM DML TOSA |
Packaging Technology | BOX Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Semtech Chip |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (5)Cisco Series (2)FEC (1)Matched Attenuator (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
V***r
United States
September 27, 2023
The packaging of the modules was so excellent and it arrived in perfect condition. They are also excellent quality compared with other popular brand. I will definitely buy your products again!
Verified Purchase
Helpful 2
Comment 0G***s
United States
September 21, 2023
I was very impressed with the customer service at FS.com. From product ordering to delivery, you have been following up and sending me notifications. I will bringing more business on your way later!
Verified Purchase
Helpful 7
Comment 0A***l
United States
January 30, 2023
I installed these yesterday for an inter-floor connection between two cisco switches and they were no muss, no fuss. Works as advertised so I'm not really sure what else you need to know but I'd happily use them again.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed