FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5850-48S6Q-R-PE Switch Overall Introduction | FS.
01:54
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE Switch Overall Introduction | FS.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.

S5850-48S6Q-R-PE, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+, Support MPLS&MLAG

#174493
#174493

MLAG MPLS Back-to-Front Airflow

4.042,43 € (Incl. VAT)
FS P/N: S5850-48S6Q-R-PE
53 Sold
46 Reviews
8 Questions
19 in DE Warehouse, Get it by 18 Sep, 2024
25 in Global Warehouse, Get it by 1 Oct, 2024
10 in Transit, Get it by 27 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S5850-48S6Q-R-PE, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+, Support MPLS&MLAG

The S5850-48S6Q-R-PE is a high-performance Layer 3 Leaf switch, designed for next-generation aggregation and core needs with its robust capacity. It offers flexible 1/10GbE and 40GbE connectivity in a compact 1U form factor. Delivering rich layer 2 and layer 3 features, it achieves wire speed performance up to a maximum of 1.44 Tbps.
The S5850-48S6Q-R supports a wide range of features including redundant hot-swappable power supplies and fans, MLAG, IPv4/IPv6, sFlow, SNMP, etc. It caters to the demands of next-generation Enterprise, Data Center, Metro, and HCI (Hyper-Converged Infrastructure) networks, providing high-speed transmission and long-distance connectivity. Moreover, it is suitable for scenarios such as remote office interconnection and WAN extension.

Specifications
Ports
48x 1G/10G SFP+ | 6x 40G QSFP+
Mac Address
120K
Switching Capacity
1.44 Tbps
Latency
0.7μs
Forwarding Rate
1,071.4 Mpps
Number of VLANs
4K
Packet Buffer
36MB
ARP Table
16,384
Flash Memory
8GB
Jumbo Frame
9,600
SDRAM
2GB
MTBF
>70,080 Hours
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4 Routes
60K
Fan Number
4 (3+1 Redundancy) Hot-swappable
IPv6 Routes
4K
Airflow
Back-to-Front
Operating Temperature
0 to 45°C (32 to 113°F)
Dimensions (HxWxD)
1.73''x17.4''x17.75'' (44x442x451mm)
Max. Power Consumption
145W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
40G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
1G/10G/40G Ports for Flexible Deployment in Multiple Scenarios
1/10G ports for access switches or servers, 40G ports for core switches, providing flexible choices for long-reach networks.
1.44 Tbps
Switching Capacity
1071.4 Mpps
Forwarding Rate
36MB
Packet Buffer
Hot-swappable Redundant Power and Fans for Reliability
The dual power supplies can be replaced without shutting down the system, and the hot-swappable redundant fans with back-to-front airflow ensures superior cooling and performance.
1+1 Hot-swappable Power Supplies
PSUs can be removed/replaced without shutting down the system
3+1 Hot-swappable Fans
Redundant fans for superior cooling and reliable performance
MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

BC/TC/OC modes can be flexibly configured based on factors such as the scale of the network and the application scenario to meet the time accuracy requirements. (Licence Required)

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replacement of equipment as network management needs grow.
Management
Web, CLI
Monitoring
SNMP, RMON, sFlow
Visual Interface
System status at a glance
SFP+ Ports
48x 10G SFP+
48x 10G SFP+
SFP28 Ports
48x 25G SFP28
QSFP+ Ports
6x 40G QSFP+
QSFP28 Ports
8x 100G QSFP28
8x 100G QSFP28
Airflow
Back-to-Front
Back-to-Front
Back-to-Front
Management Layer
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yes
yes
yes
VLAN, QoS, IGMP Snooping, Link Aggregation
yes
yes
yes
Static Routing, RIP, OSPF, IPv6 support
yes
yes
yes
Questions & Answers
Ask a question
All (8)License (2)10G SFP+ (1)Battery (1)ECMP (1)OSPF (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    42
    4
    0
    0
    0

    C***p

    India

    October 19, 2023
    4.0
    I can state with confidence that after using it for a while, it has consistently and steadily handled my devices while maintaining a network connection.
    Verified Purchase
    Helpful 0
    Comment 0

    C***y

    Canada

    August 25, 2023
    5.0
    The device works well as expected. The documentation is useful for some work.
    Verified Purchase
    Helpful 0
    Comment 0

    G***a

    Australia

    August 19, 2023
    5.0
    I checked the switch and I really like it. This switch supports MPLS and MLAG, making it very convenient to use.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed