FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HD-SMFPULCDX.
This picture is about HD-SMFPULCDX.
This picture is about HD-SMFPULCDX.
This picture is about HD-SMFPULCDX.
This picture is about HD-SMFPULCDX.
This picture is about HD-SMFPULCDX.
This picture is about HD-SMFPULCDX.
This picture is about HD-SMFPULCDX.
This picture is about HD-SMFPULCDX.
This picture is about HD-SMFPULCDX.

1m (3ft) LC UPC to LC UPC Flat Clip Uniboot Duplex with Push Pull Boot OS2 Single Mode PVC (OFNR) 2.0mm BIF Fiber Optic Patch Cable

#173904
#173904

Corning G.657.A1 2.0mm Polarity Reversal

33,32 € (Incl. VAT)
FS P/N: HD-SMFPULCDX
88 Sold
0 Review
0 Question
20 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1m (3ft) LC UPC to LC UPC Duplex Flat Clip with Push Pull Boot Uniboot OS2 PVC BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Utilizing a convenient and sturdy push-pull boot, LC uniboot fibers can easily be inserted and removed from high density cabling without special tooling. Its reverse-polarity design allows for quick and easy polarity conversion without exposing the fibers or needing any tools.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
G. 657. A1
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss
≤0.2dB
Return Loss
≥50dB
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Attenuation at 1310nm
0.36 dB/km
Attenuation at 1550nm
0.22 dB/km
Fiber Count
Duplex
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
PVC
Polarity
A (Tx) to B (Rx)
Durability
1000 cycles
Tensile Strength
(Long/Short Term)
60/100N
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-20 to 70℃ (-4 to 158℉)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for slack storage and routing.

DirectConec™ Push-pull Boot

Allow Quick Plug without Tools in High-density Space.

Stackable Connector

Engage/disengaged easily from densely loaded panels.

Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from A-B to A-A without exposing fibers or needing any tools.
Separate Connector Housing from Boot
Rotate the Plug Frame Body 180°
Rotate the Connector Body 180°
Re-attach Boot to Connector Housing
Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Connector Type
Flat Clip with Push Pull Boot LC
Suncall Flat Clip LC
Standard LC
Push Pull Tab LC
Push-pull Mechanism
Push Pull Boot
Push Pull Tab
Fiber Grade
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Cable Jacket
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
Polarity Reversal
yes
yes
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed