The 100GBASE-LR Single Lambda QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput upto 10km over single mode fiber (SMF) using a wavelength of 1330nm via duplex LC connectors. This transceiver is compliant with QSFP28 MSA, IEEE 802.3cd and 100G Lambda MSA standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet, 400G to 100G breakout applications.
Note: The FS P/N is changed from Q28-LR-100G-33 to QSFP-LR-100G-33, but the product is the same. Only the FS P/N has been changed.
![Dell Compatible QSFP28 100GBASE-LR Single Lambda 1330nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-LR-100G-33.](https://resource.fs.com/mall/mainImg/202401311420431qb9rt.jpg)
Click to open expanded view
![Dell Compatible QSFP28 100GBASE-LR Single Lambda 1330nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-LR-100G-33.](https://resource.fs.com/mall/mainImg/60x60/202401311420431qb9rt.jpg)
![Dell Compatible QSFP28 100GBASE-LR Single Lambda 1330nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-LR-100G-33.](https://resource.fs.com/mall/mainImg/60x60/20240131142043i765nq.jpg)
![Dell Compatible QSFP28 100GBASE-LR Single Lambda 1330nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-LR-100G-33.](https://resource.fs.com/mall/mainImg/60x60/20230113172940v5c6md.jpg)
![Dell Compatible QSFP28 100GBASE-LR Single Lambda 1330nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-LR-100G-33.](https://resource.fs.com/mall/mainImg/60x60/20240131142043s0aesc.jpg)
![Dell Compatible QSFP28 100GBASE-LR Single Lambda 1330nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-LR-100G-33.](https://resource.fs.com/mall/mainImg/60x60/202301131729443m8q3d.jpg)
Dell Compatible QSFP28 100GBASE-LR Single Lambda 1330nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
New #173801
New #173801
1.270,92 € (Incl. VAT)
FS P/N: QSFP-LR-100G-33
5 Sold
3 Reviews
5 Questions
Transceiver Type:
Pre-order, Ship by 05 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell Compatible 100GBASE-LR Single Lambda QSFP28 Optical Transceiver Module (Single Lambda, SMF, 1330nm, 10km, LC, DOM)
Specifications
Part Number
QSFP-LR-100G-33
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
106.25Gbps
Wavelength
1330nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-1.9 to 4.8dBm
Minimum Receiver Power
-8.2dBm
Powerbudget
6.3dB
Receiver Overload
4.8dBm
Power Consumption
≤4.5W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes (KP4)
Protocols
SFF-8636 Rev 2.10a
IEEE802.3cu D3.2 100GBASE-LR1
QSFP28 MSA
IEEE802.3cu D3.2 100GBASE-LR1
QSFP28 MSA
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230912162442mez49g.jpg)
Features
Less than 4.5W Power Consumption for Energy-saving
Built-in Broadcom DSP Chip, the 100G single-lambda transceiver offers high-speed, and low-power in 100G applications.
Broadcom DSP Chip
Stable Transmission
≤4.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230816114036humlwi.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
0-70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1330nm | 1310nm | 1270nm | 1290nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 10km (with Host FEC) | 10km (with Host FEC) | 10km (with Host FEC) | 10km (with Host FEC) |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | PAM4 | PAM4 | PAM4 | PAM4 |
Transmitter Type | EML | 4x LAN WDM DML TOSA | EML | EML |
Chip | Broadcom Chip | Broadcom Chip | Broadcom Chip | Broadcom Chip |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 400G to 4x 100G Breakout 800G to 8x 100G Breakout | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (5)Breakout Cables (1)Broadcom Series (1)Cisco Series (1)FEC (1)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
D***o
United Kingdom
May 10, 2023
I have to say, Your customer service, notifications, pre-sales info, shipping speed/checkout, have been fantastic.
Verified Purchase
Helpful 2
Comment 0H***d
Mexico
April 29, 2023
We tested the module, it works very well, it is much higher quality than other competing products.
Verified Purchase
Helpful 4
Comment 0P***p
Ukraine
December 27, 2022
Got the single lambda transceivers. They are all working on the 1330nm wavelength other than 1550nm which is told to be susceptible to dispersion. They worked well indeed.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed