The 400GBASE-DR4 silicon photonics module, MTP/MPO-12 connector, up to 500m over parallel single-mode fiber. It is compliant with QSFP-DD MSA, IEEE 802.3bs protocol and 400GAUI-8 standards.
The 400 Gigabit Ethernet signal is carried over four parallel lanes by one wavelength per lane. It can be used as a 4x100G breakout to QSFP-DR-100G.
Click to open expanded view
Arista Networks QDD-400G-DR4 Compatible QSFP-DD 400GBASE-DR4 PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR, SiPh-Based
Hot #173589
Hot #173589
712,81 € (Incl. VAT)
FS P/N: QDD-DR4-400G-Si
307 Sold
22 Reviews
13 Questions
Transceiver Models:
172 in Global Warehouse, Get it by 1 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista QDD-400G-DR4 Compatible 400GBASE-DR4 QSFP-DD PAM4 Silicon Photonics Transceiver Module (SMF, 1310nm, 500m, MTP/MPO, DOM)
Specifications
Arista Compatible
QDD-400G-DR4
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12 (APC)
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-2.9~4.0dBm
RX Power
-5.9~4.0dBm
Power Budget
3dB
Modulation
8x 50G PAM4
Power Consumption
≤10W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Inbuilt FEC
No
Core Size
9/125um
Packaging Technology
COB
Protocols
IEEE 802.3bs, QSFP-DD MSA, CMIS 4.1
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 400G gear, and still connect it to the existing 100G sites.
Connect New 400G Sites to Legacy 100G Sites
Full Utilize Your 400G Port Bandwidth
Re-use 100G Optics in New 400G Ports
SiPh-Based High-performance Chip Designed for Data Center
Increase network uptime with silicon photonics that reduces cost of ownership.
Broadcom 7nm DSP Chip
Stable Transmission
≤10W
Low Power Consumption
53G EML Laser
Ensure Production
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) |
Cable Distance (Max.) | 500m@SMF | 500m@SMF | 500m@SMF |
Modulation | 8x 50G PAM4 | 4x 106.25G PAM4 | 8x 50G PAM4 |
DSP | Broadcom 7nm DSP | Macom Chip | Broadcom 7nm DSP |
Transmitter Type | DFB | EML | DFB |
Packaging Technology | COB | BOX | COB |
Protocols | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | QSFP112 MSA, CMIS 5.0, IEEE Std 802.3ck, IEEE 802.3bs | OSFP MSA, CMIS 4.0, IEEE 802.3bs |
Application | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout |
Questions & Answers
Ask a question
All (13)Breakout 4x100G (2)Compatibility (1)Matching Product (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
22
0
0
0
0
C***y
Australia
November 23, 2023
I appreciate your solution that made it possible for me to establish a 400G to 100G connection.
Verified Purchase
Helpful 0
Comment 0S***n
Germany
June 07, 2023
I have tested the modules in a test environment, and it worked very well.
Verified Purchase
Helpful 0
Comment 0C***s
Canada
May 30, 2023
Hope you had a great weekend. I have received the package and put some of the optical transceivers to use. The 400G modules are working as expected and we don’t have any issues at the moment. We are very happy with the quality of your product.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed