The 100GBASE-ER Single Lambda QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 40km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. The transceiver includes a Broadcom chip to convert the 4x25G NRZ electrical signals to a 1x100G PAM4 optical signal. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet.
Note: The FS P/N is changed from QSFP28-ER-100G to QSFP-ER-100G, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Intel Compatible QSFP28 100GBASE-ER Single Lambda 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#173410
#173410
2.520,42 € (Incl. VAT)
FS P/N: QSFP-ER-100G
4 Sold
3 Reviews
5 Questions
Transceiver Type:
Pre-order, Ship by 29 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Intel Compatible 100GBASE-ER Single Lambda QSFP28 PAM4 Optical Transceiver Module (Single Lambda, SMF, 1310nm, 40km, LC, DOM)
Specifications
Part Number
QSFP-ER-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
100 Gbps
Wavelength
1310nm[Lane Center Wavelengths Range
TX
TX
1308.09-1310.19
RX
RX
1304.5-1317.5]
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
1.7~7.1 dBm
Minimum Receiver Power
-16 dBm
Power Budget
17.7dB
Receiver Overload
-3.4 dBm
Power Consumption
<5.5W
Extinction Ratio
>5 dB
DOM
Supported
Commercial Temperature Range
0 to 70°C
Protocols
SFF-8636 Rev 2.10a, SFF-8679 V1.8, 100G lambda MSA 100G-ER1-40, QSFP28 MSA
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Less than 5.5W Power Consumption for Energy-saving
Built-in Broadcom DSP Chip, the 100G single-lambda transceiver offers high-speed, and low-power in 100G applications.
Broadcom DSP Chip
Stable Transmission
≤5.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Videos
Questions & Answers
Ask a question
All (5)Cisco Series (2)Arista Series (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
T***t
United States
December 27, 2022
I just wanted to say how much we appreciate the quality and price of your transceivers. I find the quality of your transceivers to be outstanding.
Verified Purchase
Helpful 1
Comment 0M***y
United States
December 27, 2022
we installed our new transceivers from the Dallas order and we did not run into any issues.
Verified Purchase
Helpful 7
Comment 0S***e
United States
December 25, 2022
Yes, I got the transceivers yesterday. Faster delivery than I expected. So big thumbs up on that.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed