![Customized C17-C61 SFP 1000BASE-DWDM 100GHz 160km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWCxx-SFP1G-ZXC.](https://resource.fs.com/mall/mainImg/20230103174511rfqplt.jpg)
Click to open expanded view
![Customized C17-C61 SFP 1000BASE-DWDM 100GHz 160km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWCxx-SFP1G-ZXC.](https://resource.fs.com/mall/mainImg/60x60/20230103174511rfqplt.jpg)
![Customized C17-C61 SFP 1000BASE-DWDM 100GHz 160km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWCxx-SFP1G-ZXC.](https://resource.fs.com/mall/mainImg/60x60/202212270945275xrd5a.jpg)
![Customized C17-C61 SFP 1000BASE-DWDM 100GHz 160km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWCxx-SFP1G-ZXC.](https://resource.fs.com/mall/mainImg/60x60/20230103174617zv92j7.jpg)
![Customized C17-C61 SFP 1000BASE-DWDM 100GHz 160km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWCxx-SFP1G-ZXC.](https://resource.fs.com/mall/mainImg/60x60/20230103174742cey72d.jpg)
![Customized C17-C61 SFP 1000BASE-DWDM 100GHz 160km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWCxx-SFP1G-ZXC.](https://resource.fs.com/mall/mainImg/60x60/20221227094531xd34la.jpg)
Customized C17-C61 SFP 1000BASE-DWDM 100GHz 160km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#172915
#172915
248,71 € (Incl. VAT)
FS P/N: DWCxx-SFP1G-ZXC
0 Sold
0 Review
0 Question
Wavelengths:
C17
Compatible Brands:
Aruba
Device Number:
DOM Support:
Yes
Operating Temperature:
0 to 70°C (32 to 158°F)
Label Service:
Pre-order, Ship by 23 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
1000BASE-DWDM SFP Transceiver Module (SMF, 1563.86nm ~ 1528.77nm, 160km, LC)
Specifications
Part Number
DWCxx-SFP1G-ZXC
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1563.86nm ~ 1528.77nm
Max Cable Distance
160km
Connector
Duplex LC
Media
SMF
Transmitter Type
DML
Receiver Type
APD
TX Power
1~6dBm
Receiver Sensitivity
< -33dBm
Powerbudget
34dB
Receiver Overload
-10dBm
Power Consumption
≤1W
Extinction Ratio
>9dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Warranty
5 Years
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230109105741gmqs8u.jpg)
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0 to 70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed