FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DWC34-SFP1G-ZXC.
This picture is about DWC34-SFP1G-ZXC.
This picture is about DWC34-SFP1G-ZXC.
This picture is about DWC34-SFP1G-ZXC.
This picture is about DWC34-SFP1G-ZXC.
This picture is about DWC34-SFP1G-ZXC.
This picture is about DWC34-SFP1G-ZXC.
This picture is about DWC34-SFP1G-ZXC.
This picture is about DWC34-SFP1G-ZXC.
This picture is about DWC34-SFP1G-ZXC.

Cisco C34 DWDM-SFP-5012 Compatible SFP 1000BASE-DWDM 1550.12nm 100GHz 160km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#172523
#172523

Macom DML ≤1W ITU Duplex LC

248,71 € (Incl. VAT)
FS P/N: DWC34-SFP1G-ZXC
4 Sold
4 Reviews
0 Question
Pre-order, Ship by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Cisco DWDM-SFP-5012 Compatible 1000BASE-DWDM SFP Transceiver Module (SMF, 1550.12nm, 160km, LC, DOM)

Cisco compatible SFP transceiver supports up to 160km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.

Specifications
Cisco Compatible
DWDM-SFP-5012
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1550.12nm
Max Cable Distance
160km
Connector
Duplex LC
Media
SMF
Transmitter Type
DML
Receiver Type
APD
TX Power
1~6dBm
Receiver Sensitivity
< -33dBm
Powerbudget
34dB
Receiver Overload
-10dBm
Power Consumption
≤1W
Extinction Ratio
>9dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Warranty
5 Years
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
≤ 30km
≤ 50km
Attenuator
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the DWDM SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max)
1Gbps
1Gbps
1Gbps
1Gbps
Wavelength
1528.77nm~1563.86nm
1528.77nm~1563.86nm
1528.77nm~1563.86nm
1528.77nm~1563.86nm
Cable Distance (Max)
160km@SMF
40km@SMF
80km@SMF
100km@SMF
Channel Spacing
100GHz
100GHz
100GHz
100GHz
TX Power
1~6dBm
0~5dBm
0~5dBm
0~5dBm
Receiver Sensitivity
<-33dBm
< -24dBm
< -24dBm
< -32dBm
Power Consumption
≤1W
≤1W
≤1.5W
≤1W
Operating Temperature
0 to 70°C
0 to 70°C
0 to 70°C
0 to 70°C
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

F***e

United States

January 05, 2023
5.0
I have used FS transceivers for quite a bit and am always impressed with the quality and connectivity of these units.
Verified Purchase
Helpful 1
Comment 0

C***s

Australia

December 27, 2022
5.0
I've bought a few of these now and they work perfectly. I've had great success using these 1G DWDM SFP modules with Cisco and H3C switches, with no compatibility or performance issues so far.
Verified Purchase
Helpful 1
Comment 0

A***o

Spain

December 22, 2022
5.0
These SFP modules fit perfectly into the devices I've used them on and they don't get hot either.
For the money these are great value and I'll no doubt be buying more.
Highly recommended.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed