The 100GBASE-SR4 and 112GBASE-OTU4 QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet and 4x 28G OTN client interfaces throughput up to 70m over OM3 multimode fiber (MMF) or 100m over OM4 multimode fiber (MMF) using a wavelength of 850nm via MPO12 connectors. This transceiver is compliant to IEEE 802.3 100GBASE-SR4 and 112G Fibre Channel. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G Ethernet, telecom, service provider applications and 5G wireless network.
Note: The FS P/N is changed from Q28-100/112G-SR4 to QSFP-SR4-100GM, but the product is the same. Only the FS P/N has been changed.
![Customized QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/202405061658042my2km.jpg)
Click to open expanded view
![Customized QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/202405061658042my2km.jpg)
![Customized QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about 3.](https://resource.fs.com/mall/mainImg/60x60/20240506165804e5cn9q.jpg)
![Customized QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20221129113358pzbeho.jpg)
![Customized QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/202405061658040dv31w.jpg)
![Customized QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20221129113359qanf47.jpg)
Customized QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module
#168714
#168714
117,81 € (Incl. VAT)
FS P/N: QSFP-SR4-100GM
6 Sold
0 Review
3 Questions
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
100GBASE-SR4 and 112GBASE-OTU4 Dual Rate QSFP28 Optical Transceiver Module (Dual Rate, MMF, 850nm, 100m, MPO12, DOM)
Specifications
Part Number
QSFP-SR4-100GM
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
Dual Rate 103.1Gbps and 112Gbps
Wavelength
850nm
Max Cable Distance
100m
Connector
MPO-12
Media
MMF
Transmitter Type
VCSEL
Receiver Type
VCSEL
TX Power
-8.4~2.4 dBm
Receiver Sensitivity
<-10.3 dBm
Power Budget
1.9dB
Receiver Overload
2.4 dBm
Power Consumption
<2.5W
Extinction Ratio
>2 dB
Commercial Temperature Range
0 to 70°C
Protocols
IEEE Std 802.3-2018, FC-PI-6P, SFF-8665, SFF-8636, SFF-8679
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength | 850nm | 850nm | 850nm | 850nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) |
Cable Distance (Max.) | 100m@OM4 | 70m@OM3 100m@OM4 (with Host FEC) | 75m@OM3 100m@OM4 150m@OM5 (with Host FEC) | 70m@OM3 100m@OM4 (with Host FEC) |
Cable Type | MMF | MMF | MMF | MMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | VCSEL | VCSEL | VCSEL | VCSEL |
Chip | Macom Chip | Macom Chip | II-VI Finisar Chip | Macom Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 10G Upgrade Solution | Data Center 100GBASE Ethernet 100G to 4x25G Breakout |
Questions & Answers
Ask a question
All (3)Data Rate (1)Product Recommendation (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed