The HW Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet and 4x 28G OTN client interfaces throughput up to 70m over OM3 multimode fiber (MMF) or 100m over OM4 multimode fiber (MMF) using a wavelength of 850nm via MPO12 connectors. This transceiver is compliant to IEEE 802.3 100GBASE-SR4 and 112G Fibre Channel. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G Ethernet, telecom, service provider applications and 5G wireless network.
![HW Compatible QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-SR4-100GM.](https://resource.fs.com/mall/mainImg/20221129113358orxqtd.jpg)
Click to open expanded view
![HW Compatible QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-SR4-100GM.](https://resource.fs.com/mall/mainImg/60x60/20221129113358orxqtd.jpg)
![HW Compatible QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-SR4-100GM.](https://resource.fs.com/mall/mainImg/60x60/20221129113358pzbeho.jpg)
![HW Compatible QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-SR4-100GM.](https://resource.fs.com/mall/mainImg/60x60/202211291133591o52zu.jpg)
![HW Compatible QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-SR4-100GM.](https://resource.fs.com/mall/mainImg/60x60/20221129113359ui7ala.jpg)
![HW Compatible QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module This picture is about QSFP-SR4-100GM.](https://resource.fs.com/mall/mainImg/60x60/20221129113359qanf47.jpg)
HW Compatible QSFP28 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module
#168710
#168710
117,81 € (Incl. VAT)
FS P/N: QSFP-SR4-100GM
6 Sold
4 Reviews
5 Questions
Transceiver Type:
Pre-order, Ship by 7 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HW Compatible 100GBASE-SR4 and 112GBASE-OTU4 Dual Rate QSFP28 Optical Transceiver Module (Dual Rate, MMF, 850nm, 100m, MPO12, DOM)
Specifications
Part Number
Q28-100/112G-SR4
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
Dual Rate 103.1Gbps and 112Gbps
Wavelength
850nm
Max Cable Distance
100m
Connector
MPO-12
Media
MMF
Transmitter Type
VCSEL
Receiver Type
VCSEL
TX Power
-8.4~2.4 dBm
Receiver Sensitivity
<-10.3 dBm
Powerbudget
1.9dB
Receiver Overload
2.4 dBm
Power Consumption
<2.5W
Extinction Ratio
>2 dB
DOM
Supported
Commercial Temperature Range
0 to 70°C
Protocols
IEEE Std 802.3-2018, FC-PI-6P, SFF-8665, SFF-8636, SFF-8679
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230904104902d6d9oe.png)
Features
Low Power Consumption for Energy-saving
Built-in Macom chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Macom Chip
Stable Transmission
≤2.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230816105139ztg469.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength | 850nm | 850nm | 850nm | 850nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) |
Cable Distance (Max.) | 100m@OM4 | 70m@OM3 100m@OM4 (with Host FEC) | 75m@OM3 100m@OM4 150m@OM5 (with Host FEC) | 70m@OM3 100m@OM4 (with Host FEC) |
Cable Type | MMF | MMF | MMF | MMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | VCSEL | VCSEL | VCSEL | VCSEL |
Chip | Macom Chip | Macom Chip | II-VI Finisar Chip | Macom Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 10G Upgrade Solution | Data Center 100GBASE Ethernet 100G to 4x25G Breakout |
Videos
Questions & Answers
Ask a question
All (5)Connection (1)Data Rate (1)Power Consumption (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
L***m
United States
October 03, 2023
The FS product meets all of my expectations. They are made of very high quality materials, both hardware and packaging.
Verified Purchase
Helpful 3
Comment 0R***o
United States
September 30, 2023
I have received your SR4 optical transceivers. they are performing very well on our Cisco switches as expected. We are very pleased with the quality of your product.
Verified Purchase
Helpful 1
Comment 0A***r
Monaco
April 11, 2023
Had just what I needed and an honest shipping policy. Thanks!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed