Arista Networks compatible SFP+ transceiver supports up to 10km link lengths over single-mode fiber (SMF). This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses high-quality TOSA, ensuring stable performance and reliable quality.With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 10G.
![Arista Networks Compatible SFP+ 10G CWDM 1390nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CW39-10GSFP-10-I.](https://resource.fs.com/mall/mainImg/20221214124924g75d8e.jpg)
Click to open expanded view
![Arista Networks Compatible SFP+ 10G CWDM 1390nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CW39-10GSFP-10-I.](https://resource.fs.com/mall/mainImg/60x60/20221214124924g75d8e.jpg)
![Arista Networks Compatible SFP+ 10G CWDM 1390nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CW39-10GSFP-10-I.](https://resource.fs.com/mall/mainImg/60x60/20221214124926w4kg85.jpg)
![Arista Networks Compatible SFP+ 10G CWDM 1390nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CW39-10GSFP-10-I.](https://resource.fs.com/mall/mainImg/60x60/20221209162645knh5c7.jpg)
![Arista Networks Compatible SFP+ 10G CWDM 1390nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CW39-10GSFP-10-I.](https://resource.fs.com/mall/mainImg/60x60/20221214124929z8vvus.jpg)
![Arista Networks Compatible SFP+ 10G CWDM 1390nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CW39-10GSFP-10-I.](https://resource.fs.com/mall/mainImg/60x60/20221209162709d1j5hs.jpg)
Arista Networks Compatible SFP+ 10G CWDM 1390nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial)
#168521
#168521
153,51 € (Incl. VAT)
FS P/N: CW39-10GSFP-10-I
1 Sold
27 Reviews
0 Question
Wavelength:
Pre-order, Ship by 05 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1390nm, 10km, LC, Industrial, DOM)
Specifications
Part Number
CW39-10GSFP-10-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.31Gbps
Wavelength
1390nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Power Consumption
1W
Packaging Technology
TO
Optical Components
DFB CWDM
DOM Support
Yes
TX Power
0~5dBm
RX Power
-14.4~0dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Receiver Sensitivity
<-14.4dBm
Modulation
NRZ
Extinction Ratio
>3.5dB
Protocols
SFP+ MSA, SFF-8472, ITU-T G.652
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202311171559587yjavi.jpg)
Features
10G Connectivity for Data Center
Featured with 1.8W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Applications with Lower Cost and Shorter Distances
CWDM modules, due to their wide wavelength spacing and cost-effectiveness, are typically utilized in medium to long-distance scenarios, such as MAN and remote network access.
![](https://resource.fs.com/mall/fs_scene_images/20231101112358h09b13.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate (Max) | 10.31Gbps | 11.3Gbps | 11.3Gbps |
Wavelength | 1270-1570nm | 1270-1370nm, 1470-1610nm | 1470-1610nm |
Connector | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 10km | 40km | 80km |
Chip | / | Semtech | Semtech |
Packaging Technology | TO | TO | BOX |
Optical Components | DFB CWDM | DFB CWDM | EML CWDM |
Receiver Sensitivity | <-14.4dBm | < -16dBm | < -23dBm |
Power Consumption | 1W | 1W | 1.8W |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
27
0
0
0
0
T***e
United States
August 10, 2023
Perfect products drive me to leave a comment, though this is the first business with FS, I am sure it would not be the last one, they did everything as described, with fast shipment and professional technology support which greatly satisfies me, what’s important, the module runs with high performance without error, well done.
Verified Purchase
Helpful 0
Comment 0M***l
United States
June 20, 2023
10G CWDM is a great company with excellent products. They deliver on time, have professional customer service and amazing products. We recommend them all the time.
Verified Purchase
Helpful 0
Comment 0M***l
United States
June 20, 2023
10G CWDM is a great company with excellent products. They deliver on time, have professional customer service and amazing products. We recommend them all the time.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed