FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MCX653105A-HDAT-SP.
This picture is about MCX653105A-HDAT-SP.

NVIDIA Mellanox MCX653105A-HDAT ConnectX®-6 InfiniBand/VPI Adapter Card 200GbE/HDR, Single-Port QSFP56, PCIe 4.0 x 16, Tall&Short Bracket

#168437
#168437

200Gb Single-Port QSFP56 PCIe 4.0 x16 InfiniBand & Ethernet

1.282,82 € (Incl. VAT)
FS P/N: MCX653105A-HDAT-SP
565 Sold
3 Reviews
12 Questions
15 in DE Warehouse, Get it by 10 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

NVIDIA MCX653105A-HDAT ConnectX-6 VPI Adapter Card, 200Gb/s Single-Port QSFP56, PCIe 4.0 x16, Tall Bracket

ConnectX-6 Virtual Protocol Interconnect (VPI) cards are a groundbreaking addition to the ConnectX series of industry-leading network adapter cards. Providing one ports of 200Gb/s for InfiniBand and Ethernet connectivity, sub-600ns latency and 215 million messages per second, ConnectX-6 VPI cards enable the highest performance and most flexible solution aimed at meeting the continually growing demands of data center applications. In addition to all the existing innovative features of past versions, ConnectX-6 cards offer a number of enhancements to further improve performance and scalability.

ConnectX-6 VPI supports HDR, HDR100, EDR, FDR, QDR, DDR and SDR InfiniBand speeds as well as 200, 100, 50, 40, 25, and 10Gb/s Ethernet speeds.

Specifications
Brand
Nvidia
Technology
InfiniBand
Ports
Single
Link Rate
16 GT/s
Max Speed
HDR and 200Gb/s
Host Interface
PCIe 4.0x16
Interface Type
QSFP56
RoHS Compliant
Yes
SR-IOV
Yes
RDMA
Yes
Adapter Card Size(W×D)
6.6"x 2.71" (167.65mmx 68.90mm)
Max. Power Consumption
19.3W
Operating Temperature
0 °C to 55 °C
Storage Temperature
-40 °C to 70 °C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
ConnectX InfiniBand Adapters Deliver Unparalleled Performance and Efficiency
RDMA Technology Empowers EDC and HPC

RDMA allows real CPU offloads and kernel bypass, and, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.

QoS (Quality of Service) for Better Traffic Control

InfiniBand is the only high-performance interconnect solution with proven quality-of-service capabilities, resulting in unmatched network efficiency.

Ports
Single-Port QSFP56
Dual-Port QSFP56
Dual-Port QSFP56
Single-Port QSFP56
PCIe Interface
PCIe 4.0x 16
PCIe 4.0x 16
PCIe 4.0x 16
PCIe 4.0x 16
Support InfiniBand Data Rate
SDR/DDR/QDR FDR/EDR/HDR
SDR/DDR/QDR FDR/EDR/HDR
SDR/DDR/QDR FDR/EDR/HDR100
SDR/DDR/QDR FDR/EDR/HDR100
Support Ethernet Data Rate
1/10/25/40/50/200 Gb/s
1/10/25/40/50/200 Gb/s
1/10/25/40/50/100 Gb/s
1/10/25/40/50/100 Gb/s
RDMA
yesyesyesyes
ASAP2 (Virtual Switch offload)
yesyesyesyes
SR-IOV
yesyesyesyes
Hardware-based I/O Virtualization
yesyesyesyes
Questions & Answers
Ask a question
All (12)Application (2)Compatibility (1)Product Comparison (1)QoS (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

G***t

United States

January 02, 2023
5.0
I am really happy and very satisfied with your customer service. Thank you so much :) No wonder people on reddit recommended FS.com.
Verified Purchase
Helpful 1
Comment 0

s***e

United States

January 01, 2023
5.0
As far as feedback goes, really happy. The website is really easy to use and clear, products always ship quickly when we have used you. Would happily use you guys again.
Verified Purchase
Helpful 1
Comment 0

J***o

Canada

December 31, 2022
5.0
Well-built -- put together well. Comes with half- and full-height brackets. Works as expected.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed