FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MCX653105A-ECAT-SP.
This picture is about MCX653105A-ECAT-SP.

NVIDIA Mellanox MCX653105A-ECAT ConnectX®-6 InfiniBand/VPI Adapter Card 100GbE/HDR100/EDR, Single-Port QSFP56, PCIe 4.0 x 16, Tall Bracket

#168435
#168435

100G Single-Port QSFP56 PCIe 4.0 x16 InfiniBand & Ethernet

855,61 € (Incl. VAT)
FS P/N: MCX653105A-ECAT-SP
270 Sold
6 Reviews
8 Questions
22 in DE Warehouse, Get it by 10 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

NVIDIA MCX653105A-ECAT ConnectX-6 VPI Adapter Card, 100Gb/s Single-Port QSFP56, PCIe 4.0 x16, Tall Bracket

ConnectX-6 Virtual Protocol Interconnect (VPI) cards are a groundbreaking addition to the ConnectX series of industry-leading network adapter cards. Providing one ports of 100Gb/s for InfiniBand and Ethernet connectivity, sub-600ns latency and 215 million messages per second, ConnectX-6 VPI cards enable the highest performance and most flexible solution aimed at meeting the continually growing demands of data center applications. In addition to all the existing innovative features of past versions, ConnectX-6 cards offer a number of enhancements to further improve performance and scalability.

ConnectX-6 VPI supports HDR100, EDR, FDR, QDR, DDR and SDR InfiniBand speeds as well as 100, 50, 40, 25, and 10Gb/s Ethernet speeds.

Specifications
Brand
Nvidia
Technology
InfiniBand
Ports
Single
Max Speed
HDR and 100Gb/s
Interface Type
QSFP56
Host Interface
PCIe 4.0x16
RoHS Compliant
Yes
Link Rate
16 GT/s
RDMA
Yes
SR-IOV
Yes
Adapter Card Size(W×D)
6.6"x 2.71" (167.65mmx 68.90mm)
Max. Power Consumption
15.6W
Operating Temperature
0 °C to 55 °C
Storage Temperature
-40 °C to 70 °C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
ConnectX InfiniBand Adapters Deliver Unparalleled Performance and Efficiency

RDMA Technology Empowers EDC and HPC

RDMA allows real CPU offloads and kernel bypass, and, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.

QoS (Quality of Service) for Better Traffic Control

InfiniBand is the only high-performance interconnect solution with proven quality-of-service capabilities, resulting in unmatched network efficiency.

Ports
Single-Port QSFP56
Dual-Port QSFP56
Single-Port QSFP56
Dual-Port QSFP56
PCIe Interface
PCIe 4.0 x16
PCIe 4.0 x16
PCIe 4.0 x16
PCIe 4.0 x16
Support InfiniBand Data Rate
SDR/DDR/QDR FDR/EDR/HDR100
SDR/DDR/QDR FDR/EDR/HDR
SDR/DDR/QDR FDR/EDR/HDR
SDR/DDR/QDR FDR/EDR/HDR100
Support Ethernet Data Rate
1/10/25/40/50/100 Gb/s
1/10/25/40/50/200 Gb/s
1/10/25/40/50/200 Gb/s
1/10/25/40/50/100 Gb/s
RDMA
yesyesyesyes
ASAP2 (Virtual Switch offload)
yesyesyesyes
SR-IOV
yesyesyesyes
Hardware-based I/O Virtualization
yesyesyesyes
Questions & Answers
Ask a question
All (8)Application (2)Compatibility (1)Product Comparison (1)QoS (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

O***s

United States

March 20, 2024
5.0
Easy assembly, works perfectly to get the highest rate I want. I would buy again.
Verified Purchase
Helpful 0
Comment 0

K***v

United States

March 18, 2024
5.0
This card has worked perfectly for our team! Files transfer at the expected speeds and the card works reliably! Highly recommended!
Verified Purchase
Helpful 0
Comment 0

B***a

United States

March 14, 2024
5.0
Quick delivery. Installed with no problem. Speed tested and it does work without trouble. Thx.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed