The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 80km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with QSFP+ MSA and RoHS standards. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.
Click to open expanded view
Extreme Compatible 40GBASE-ZR4 QSFP+ 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module
#168313
#168313
2.615,62 € (Incl. VAT)
FS P/N: QSFP-ZR4-40G
8 Sold
4 Reviews
2 Questions
Transceiver Types:
31 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Extreme Compatible 40GBASE-ZR4 QSFP+ Optical Transceiver Module (SMF, 1310nm, 80km, LC, DOM)
Specifications
Part Number
QSFP-ZR4-40G
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.25Gbps (4x 10.3125Gbps)
Wavelength
1310nm
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Transimitter Type
EML
Receiver Type
PIN
TX Power
1~6dBm
Receiver Sensitivity
<-25dBm
Power Budget
28dB
Receiver Overload
-8dBm
Power Consumption
≤4.5W
Extinction Ratio
>8.2dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP+ MSA, IEEE 802.3ba Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Extreme Compatible 40GBASE-ZR4 QSFP+ 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module
2.615,62 €
See more
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
All (2)Application (1)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
N***o
Mexico
March 29, 2023
Super products work as expected. No issues reported after a week of use so far. Highly recommend and will use their products again.
Verified Purchase
Helpful 0
Comment 0E***a
Spain
March 26, 2023
Excellent transceivers, as I have mentioned before they work great on HP and Cisco series. I will order in near future again.
Verified Purchase
Helpful 0
Comment 0S***a
Belgium
July 08, 2022
Just want to inform all item already installed. And in good conditions.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed