FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about C6P-S48FT1U.
This picture is about C6P-S48FT1U.
This picture is about C6P-S48FT1U.
This picture is about C6P-S48FT1U.
This picture is about C6P-S48FT1U.
This picture is about C6P-S48FT1U.
This picture is about C6P-S48FT1U.
This picture is about C6P-S48FT1U.
This picture is about C6P-S48FT1U.
This picture is about C6P-S48FT1U.
This picture is about C6P-S48FT1U.
This picture is about C6P-S48FT1U.

Cat6 Coupler Patch Panel, 48-Port, 1RU, Cable Management Bar Included

#167464
#167464

Snap-in Modules 10G Base-T POE++

117,81 € (Incl. VAT)
FS P/N: C6P-S48FT1U
773 Sold
2 Reviews
3 Questions
13 in Global Warehouse, Get it by 9 Sep, 2024
8 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1U 48 Ports Cat6 STP Feed-Through Patch Panel for 10/100/1000Base-T and 10GBase-T Ethernet

48-port Cat6 patch panel for high density and easy patching solutions in data centres. The Cat6 Ethernet patch panel is designed for use in 19” racks and ideal for 10/100/1000Base-T and 10GBase-T Ethernet applications. It bundles the networks together to connect incoming and outgoing lines and improve the organisation of a wired network. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs, and the detachable cable management bar keeps Ethernet cables neat and tidy.

Specifications
Category
Cat6/Cat5e
No. of Ports
48
Shielding Type
Shielded
No. of Rack Spaces
1U
Material
SPCC + PC Plastics
Color
Black
Termination
Coupler
PoE Standard
IEEE 802.3af/at
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.75"x19"x3.62" (44.5x482.5x92mm)
Operating Temperature Range
-10 to 60°C (14 to 140°F)
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Quick Installation, No Punch Down Required

The patch panel includes 48 ports. The RJ45 interface provides a quick plug and play connection to RJ45 patch cords without the need to punch down terminations on the patch panels.

Ingenious Design, Flexible Cabling

This panel delivers excellent performance and facilitates quick and easy installations, and it is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.

Detachable back bar keeps patch
cables neat and tidy

Change the removable shielded keystone jacks without tool

Numbered and labeled ports for easy identification and reference

Category
Cat5e/Cat6
Cat5e/Cat6
Cat5e/Cat6
No. of Ports
48
48
48
Termination
Coupler
Coupler
110 Type Punchdown
Shielding Type
Shielded
Unshielded
Unshielded
No. of Rack Spaces
1U
1U
1U
Type of Patch Panel
Flat
Flat
Flat
Dimension((HxWxD)
1.75"x19"x3.62" (44.5x482.5x92mm)
1.75"x19"x3.62" (44.5x482.5x92mm)
1.75"x19"x3.62" (44.5x482.5x92mm)
Questions & Answers
Ask a question
All (3)Application (2)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

M***w

United States

May 15, 2024
5.0
Good quality and easy to use. I'll definitely use these again.
Verified Purchase
Helpful 3
Comment 0

L***r

Canada

December 28, 2022
5.0
No issues with rack mount. Item working at expected.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed