The 48-port Cat6 patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. The unique design allows for easy punch down termination. Simply unscrew 4 slotted thumbscrews to remove the "upper deck" punch down array. Punch down the "lower deck" cables first, then replace the upper deck, and punch down upper array. Integrated wire loom keeps cabling tidy and easy to route.
![Cat6 110-Style Patch Panel, 48-Port, 1RU, Cable Management Bar Included This picture is about C6P-U48P1101U.](https://resource.fs.com/mall/mainImg/20221209180330q1cgfi.jpg)
Click to open expanded view
![Cat6 110-Style Patch Panel, 48-Port, 1RU, Cable Management Bar Included This picture is about C6P-U48P1101U.](https://resource.fs.com/mall/mainImg/60x60/20221209180330q1cgfi.jpg)
![Cat6 110-Style Patch Panel, 48-Port, 1RU, Cable Management Bar Included This picture is about C6P-U48P1101U.](https://resource.fs.com/mall/mainImg/60x60/20221209180330rac4qt.jpg)
![Cat6 110-Style Patch Panel, 48-Port, 1RU, Cable Management Bar Included This picture is about C6P-U48P1101U.](https://resource.fs.com/mall/mainImg/60x60/20221209180330xa76il.jpg)
![Cat6 110-Style Patch Panel, 48-Port, 1RU, Cable Management Bar Included This picture is about C6P-U48P1101U.](https://resource.fs.com/mall/mainImg/60x60/20221209180330ulo7hk.jpg)
![Cat6 110-Style Patch Panel, 48-Port, 1RU, Cable Management Bar Included This picture is about C6P-U48P1101U.](https://resource.fs.com/mall/mainImg/60x60/20221209180330rozpo7.jpg)
![Cat6 110-Style Patch Panel, 48-Port, 1RU, Cable Management Bar Included This picture is about C6P-U48P1101U.](https://resource.fs.com/mall/mainImg/60x60/20221209180330p0htki.jpg)
![Cat6 110-Style Patch Panel, 48-Port, 1RU, Cable Management Bar Included This picture is about C6P-U48P1101U.](https://resource.fs.com/mall/mainImg/60x60/20221209180330m353rw.jpg)
Cat6 110-Style Patch Panel, 48-Port, 1RU, Cable Management Bar Included
#167463
#167463
98,77 € (Incl. VAT)
FS P/N: C6P-U48P1101U
192 Sold
1 Review
3 Questions
Models:
14 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
30-Day Returns
30-Day Exchange
1U 48 Ports Cat6 UTP Punch Down Patch Panel for 10/100/1000Base-T and 10GBase-T Ethernet
Specifications
Category
Cat6/Cat5e
No. of Ports
48
Shielding Type
Unshielded
No. of Rack Spaces
1U
Material
SPCC + PC Plastics
Color
Black
Termination
110 Type Punchdown
Wiring Scheme
T568A/T568B
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.75"x19"x3.62" (44.5x482.5x92mm)
Operating Temperature Range
-20 to 68°C (-4 to 20°F)
Approvals
RoHS Compliant
Features
Ensures Long Life in Demanding Applications
![](https://resource.fs.com/mall/fs_scene_images/202307131149295g3uuh.jpg)
Ingenious Design, Flexible Cabling
This panel delivers excellent performance and facilitates quick and easy installations, and it is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.
Removable "upper-deck" for easy punch down termination
Color coded for 568A/568B wiring
Numbered and labeled ports for easy identification and reference
Compatible with Cat6 and Cat5e Cabling
![](https://resource.fs.com/mall/fs_scene_images/20230713115204u6pyx5.jpg)
Category | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 |
No. of Ports | 48 | 48 | 48 |
Termination | 110 Type Punchdown | Coupler | Coupler |
Shielding Type | Unshielded | Shielded | Unshielded |
No. of Rack Spaces | 1U | 1U | 1U |
Type of Patch Panel | Flat | Flat | Flat |
Dimension((HxWxD) | 1.75"x19"x3.62" (44.5x482.5x92mm) | 1.75"x19"x3.62" (44.5x482.5x92mm) | 1.75"x19"x3.62" (44.5x482.5x92mm) |
Videos
Questions & Answers
Ask a question
All (3)Application (3)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
D***o
Canada
December 28, 2022
Great patch panel, quality is as good as you would expect.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed