FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about I.
This picture is about BB.
This picture is about B.
This picture is about I.
This picture is about I.
This picture is about I.
This picture is about BB.
This picture is about B.
This picture is about I.
This picture is about I.

NVIDIA InfiniBand MMA1T00-HS Compatible QSFP56 200G SR4 850nm 100m DOM MPO-12/UPC MMF HDR Optical Transceiver Module for QM8790/8700 Switches and ConnectX-6 HCA

#167425
#167425

IB 200G SR4 QM8790/8700 Switches and ConnectX-6 HCA Inphi DSP ≤5W

284,41 € (Incl. VAT)
FS P/N: QSFP-SR4-200G
215 Sold
8 Reviews
5 Questions
88 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
PicOS® for H100 InfiniBand
High-performance, scalability, and security for HPC
Learn more
IB
IB Modules Solution Overview
Explore InfiniBand transceivers and cables for GPU-accelerated computing.
Learn more

NVIDIA InfiniBand MMA1T00-HS Compatible QSFP56 200G SR4 Optical Transceiver (MMF, 850nm, 100m, MPO-12/UPC, DOM)

The NVIDIA InfiniBand MMA1T00-HS Compatible QSFP56 Optical Transceiver is an InfiniBand 200Gb/s Single-port QSFP56, SR4 multimode parallel transceiver using a single, 4-channel MPO-12/UPC optical connector. The parallel multimode, short reach 4-channel (SR4) uses 50G-PAM4 modulation and has a maximum fiber reach of 100-meters using 4 multimode fibers. It is qualified for use in InfiniBand HDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in QM8700/QM8790 switches and ConnectX-6 adapters.


Note: The FS P/N is changed from QSFP56-SR4-200G to QSFP-SR4-200G, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MMA1T00-HS
Vendor Name
FS
Form Factor
QSFP56
Max Data Rate
200Gbps
Wavelength
850nm
Max Cable Distance
70m@OM3/100m@OM4
Connector
MTP/MPO-12 UPC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-6.5~4dBm
Receiver Sensitivity
-6.5dBm
Power Consumption
<5W
Extinction Ratio
>3dB
Modulation Format
PAM4
Protocols
QSFP56 MSA, SFF-8636, IEEE 802.3bs
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Application
Infiniband HDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Built-in Inphi Chip enables 200G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Inphi Chip
Stable Transmission
<5W
Lower Power Consumption
200Gbps
High-performance
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
4.5dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength
850nm
1271nm, 1291nm, 1311nm and 1331nm
Connector
MPO-12/UPC
Duplex LC
Cable Distance (Max.)
100m
2km
Modulation
4x50G PAM4
4x50G PAM4
Transmitter Type
VCSEL
DML
Chip
Inphi DSP
Inphi DSP
Power Consumption
≤5W
≤6.5W
Application
InfiniBand
200G to 200G
InfiniBand
200G to 200G
Questions & Answers
Ask a question
All (5)Unanswered Question (1)Compatibility (2)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
7
1
0
0
0

W***l

United States

September 12, 2023
4.0
All aspects of product quality, contact information, transactions, delivery tracking, customer information, customer support, and feedback were flawless. There was only a minor hiccup in the logistics
Verified Purchase
Helpful 0
Comment 0

N***a

Canada

March 23, 2023
5.0
The modules arrived fast, and they work after we spoke with support to get the right ones.
So far, we are extremely happy with FS!
Verified Purchase
Helpful 1
Comment 0

J***n

United States

March 08, 2023
5.0
Everything is great as always from you all! Appreciate it.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed