FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.
This picture is about QDD-XDR4-400G.

QSFP-DD 400GBASE-XDR4 PAM4 1310nm 2km DOM MPO-12/APC SMF Optical Transceiver Module for FS Switches, Support 4 x 100G-FR

#167346
#167346

Inphi 7nm DSP EML ≤ 9W MTP-12 SMF 4x 100G-FR

950,81 € (Incl. VAT)
FS P/N: QDD-XDR4-400G
10 Sold
6 Reviews
4 Questions
1 in DE Warehouse, Get it by 20 Sep, 2024
29 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

400GBASE-XDR4 QSFP-DD PAM4 Optical Transceiver Module (SMF, 1310nm, 2km, MTP/MPO, DOM)

The 400GBASE-XDR4 Module supports link lengths of up to 2km parallel SMF with MTP/MPO-12 connector. It is compliant to IEEE 802.3bs protocol and 400GAUI-8 standards. The 400 Gigabit Ethernet signal is carried over four parallel lanes by one wavelength per lane. It can be used as 4x100G breakout to QSFP-FR-100G.


Note: The FS P/N is changed from QSFPDD-XDR4-400G to QDD-XDR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-XDR4-400G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
400Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
MTP/MPO-12 (APC)
Media
SMF
Transmitter Type
1310nm EML
Receiver Type
PIN
TX Power
-2.4~4.0dBm
RX Power
6.4~3.5dBm
Power Budget
4dB
Modulation
8x 50G PAM4
Power Consumption
≤9W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Inbuilt FEC
No
Core Size
G.652/9um
Packaging Technology
COB
Protocols
IEEE 802.3bs, QSFP-DD MSA, CMIS 5.0
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 400G gear, and still connect it to the existing 100G sites.
Connect New 400G Sites to Legacy 100G Sites
Full Utilize Your 400G Port Bandwidth
Re-use 100G Optics in New 400G Ports
Leading Performance and Quality for 400G
Built-in Inphi DSP Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Inphi DSP Chip
Stable Transmission
≤9W
Low Power Consumption
400Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength
1310nm
850nm
850nm
1310nm
1310nm
1310nm
Connector
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
MTP/MPO-16
MTP/MPO-16
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
Duplex LC
Cable Distance (Max.)
2km@SMF
100m@MMF
70m/100m@MMF
500m@SMF
500m@SMF
2km@SMF
Modulation
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
DSP
Inphi DSP
Inphi DSP
Inphi DSP
Broadcom 7nm DSP
Broadcom 7nm DSP
Inphi DSP
Power Consumption
≤9W
≤10W
≤10W
≤10W
≤10W
≤9W
Transmitter Type
EML
VCSEL
VCSEL
DFB
DFB
CWDM EML
Packaging Technology
COB
COB
COB
COB
COB
COB
Protocols
QSFP-DD MSA, CMIS Rev5.0, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
OSFP MSA, CMIS Rev4.1, OIF 56G PAM4, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev5.0, OIF 56G PAM4, IEEE 802.3cd
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
OSFP MSA, CMIS 4.0, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev5.0, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
Application
Data Center
Data Center
400G to 8x50G Breakout
Data Center
400G to 8x50G Breakout
Data Center
800G to 2x400G Breakout
400G to 4x100G Breakout
Data Center
800G to 2x400G Breakout
400G to 4x100G Breakout
Data Center
Questions & Answers
Ask a question
All (4)Application (1)Chipset (1)Compatibility (1)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

L***o

Spain

September 08, 2020
5.0
It was my first time shopping at FS.COM but the experience was good. Several online shops claimed that they had 400G modules but I needed to wait for a long time. Luckily I found FS had Arista compatible XDR4 in stock. I didn’t wait for long before I got them. Quality and compatibility were both OK. Thanks, FS.
Verified Purchase
Helpful 12
Comment 0

N***s

Dominica

June 20, 2020
5.0
These are brilliant. I chose FS due to the higher rating of the manufacturer. I am using them for a 400G-400G direct connection between two buildings. So far, they have performed as hoped. Also, the seller is very keen to provide quality customer service, so I am sure I will buy from FS again should the need arise.
Verified Purchase
Helpful 17
Comment 0

R***r

United States

June 07, 2020
5.0
These 400G modules are good choices. Such high-speed optical components using PAM4 modulation can be really perfect. I have to say, the whole data transfer is running beyond our expectations. There is nothing wrong with them.
Verified Purchase
Helpful 18
Comment 0
See all reviews
Resources
Recently Viewed