FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MPDU-TH.
This picture is about MPDU-TH.
This picture is about MPDU-TH.
This picture is about MPDU-TH.
This picture is about MPDU-TH.
This picture is about MPDU-TH.
This picture is about MPDU-TH.
This picture is about MPDU-TH.
This picture is about MPDU-TH.
This picture is about MPDU-TH.

Temperature and Humidity Sensor for FS Remote Monitoring PDUs

#166528
#166528

RJ-11 Male 7.2ft (2.2m)

46,41 € (Incl. VAT)
FS P/N: MPDU-TH
34 Sold
1 Review
2 Questions
23 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

Temperature and Humidity Sensor for FS Remote Monitoring PDUs

The MPDU-TH is a temperature and humidity sensor that offers outlet level control combined with remote access to give administrators the ability to monitor temperature and humidity remotely.
IT administrators can set environment thresholds to identify critical value and take preventive action before a system failure occurs – thereby helping to obtain the highest degree of availability for all mission-critical equipment.

Specifications
Connectors
RJ-11 Male
Product Type
Environmental Sensor
Moisture Measurement Accuracy
4.5% RH
Temperature Measurement Accuracy
1°C
Response Time
4S
Output Signal
2-wire
Weight
0.0345 kg
Cable Length
7.2ft (2.2m)
Temperature Range
-40~124°C
Warranty
1 Year
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Simplified Installation Form

No additional access platform, simplified installation form, can be accommodated in racks or easy deployment in data center scenarios.

RJ-11 Male

Plug directly into the T/H interface of FS remote monitoring PDUs.

Sensor

Fix it with screws where the temperature and humidity need to be measured.

2.2m Cable Length

The length can be extended through the RJ11 connector network cable.

Multiple Optional Notification Forms

Administrators can set notification forms such as email notification, management interface alarm, or PDU buzzer alarm on the PDU management interface.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

T***a

Australia

April 06, 2023
5.0
This product is perfect for my PDU, remote monitoring of temperature and humidity is very convenient
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed