FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AD-STU-STU-MMF-DXF-FS.
This picture is about AD-STU-STU-MMF-DXF-FS.
This picture is about AD-STU-STU-MMF-DXF-FS.
This picture is about AD-STU-STU-MMF-DXF-FS.
This picture is about AD-STU-STU-MMF-DXF-FS.
This picture is about AD-STU-STU-MMF-DXF-FS.
This picture is about AD-STU-STU-MMF-DXF-FS.
This picture is about AD-STU-STU-MMF-DXF-FS.
This picture is about AD-STU-STU-MMF-DXF-FS.
This picture is about AD-STU-STU-MMF-DXF-FS.

ST/UPC to ST/UPC Duplex OM3/OM4 Multimode Metal Fiber Optic Adapter with Flange (10pcs/Pack)

#166342
#166342

Matel Zirconia Sleeve ≤0.2dB

23,80 € (Incl. VAT)
FS P/N: AD-STU-STU-MMF-DXF-FS
13 Sold
0 Review
0 Question
1 in Global Warehouse, Get it by 1 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

ST/UPC to ST/UPC Duplex Multimode Metal Fiber Optic Adapter with Flange

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

Specifications
Connection Type
ST-ST
Body Style
Duplex 
Polish Type
UPC
Fiber Mode
OM3/OM4
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Full flanged
Alignment Sleeve Material
Ceramic
Package Quantity
10 Pcs
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Extending Fiber Connection with Adapters
With high-precision components and toolless design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
High-precision Ceramic Sleeve
Ensure the maximum connection between fiber jumpers
True One-Piece Adapter

The adapter has a robust one-piece body design that offers increased side loading performance.

Meet the Various Indoor Installation Needs

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed