A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines. By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.
Click to open expanded view
ST/UPC to ST/UPC Duplex OS2 Singlemode Metal Fiber Optic Adapter with Flange (10pcs/Pack)
#166341
#166341
23,80 € (Incl. VAT)
FS P/N: AD-STU-STU-SM-DXF-FS
65 Sold
2 Reviews
2 Questions
Models:
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
ST/UPC to ST/UPC Duplex Singlemode Metal Fiber Optic Adapter with Flange
Specifications
Connection Type
ST-ST
Body Style
Duplex
Polish Type
UPC
Fiber Mode
OS2
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Full flanged
Alignment Sleeve Material
Ceramic
Package Quantity
10 Pcs
RoHS Compliancy Status
Compliant
Features
Extending Fiber Connection with Adapters
With high-precision components and toolless design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
High-precision Ceramic Sleeve
Ensure the maximum connection between fiber jumpers
True One-Piece Adapter
The adapter has a robust one-piece body design that offers increased side loading performance.
Meet the Various Indoor Installation Needs
Questions & Answers
Ask a question
All (2)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
D***t
Netherlands
April 12, 2024
The zirconia ceramic sleeve of the adapter ensures low insertion loss and high-precision alignment for reliable connections. Great!
Verified Purchase
Helpful 3
Comment 0W***n
United States
March 07, 2024
I'm delighted with everything I see, and I'm eagerly anticipating placing additional orders with you in the near future. Thank you once again for your assistance, and I hope you have a fantastic day!
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed