FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QLE2742-SR-CK.
This picture is about QLE2742-SR-CK.

Marvell®QLogic® QLE2742-SR-CK Fibre Channel Host Bus Adapter, 32G Dual-Port SFP+, PCIe 3.0 x 8, Low Profile

#165995
#165995

32G Dual-Port SFP+ PCIe 3.0 × 8

4.448,22 € (Incl. VAT)
FS P/N: QLE2742-SR-CK
3 Sold
2 Reviews
2 Questions
Pre-order, Ship by 7 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

Marvell®QLogic® QLE2742-SR-CK Fibre Channel Host Bus Adapter, 32G Dual-Port SFP+, PCIe 3.0 x 8, Low Profile

QLE2742-SR-CK is 32G Fibre Channel adapters, which is dual-port adapters, designed to accelerate mission-critical enterprise applications, build a highly resilient infrastructure and improve operational efficiency.

It provides industry leading native FC performance with low CPU usage. It can be applied to multiple scenarios such as data center, campus network, telecom room, ISP, hosting, virtualization, etc.

Specifications
Manufacturer
MARVELL TECHNOLOGY INC
Technology
FC
Ports
Dual
Host Interface
PCIe 3.0 × 8
Supported FC Speeds
32GFC
Link Rate
6,400MBps/Port
Cabling Type
SFP+ Transceiver, DAC and AOC
Bracket Height
Low Profile
Storage Humidity
5% to 95%
Storage Temperature
-20 °C to 70 °C (-4 °F to 158 °F)
Operating Humidity
10% to 90%
Operating Temperature
0 °C to 55 °C (32 °F to 131 °F)
Card PCB Dimensions (WxD)
6.6"x2.731" (167.64x69.3674mm) (without bracket)
Port Virtualization
NPIV
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Enhanced 32G FC Fibre Channel Host Bus Adapter
The unmatched 32G FC performance eliminates potential I/O bottlenecks in today’s powerful multiprocessor, multicore servers.
Low Power Consumption
High Performance
Advanced Storage Networking Capabilities
QoS (Quality of Service) for Better Traffic Control

Network performance can be dramatically improved by implementing the industry-standard class-specific control (CS_CTL)-based frame prioritization QoS, which helps alleviate network congestion.

Complete Port-level Isolation

Prevent errors and firmware crashes from propagating across all ports, and provide predictable and scalable performance across all ports.

Questions & Answers
Ask a question
All (2)Adapter Type (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

Q***n

Belgium

March 21, 2024
5.0
The shopping experience was very pleasant! The website interface was clean and clear, making it easy to find the product I needed.
Verified Purchase
Helpful 1
Comment 0

O***y

United States

March 04, 2023
5.0
Generally speaking we are happy regarding our experience with FS as a supplier: prompt answers on requests and inquiries.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed