FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QLE2692-SR-CK.
This picture is about QLE2692-SR-CK.

Marvell®QLogic® QLE2692-SR-CK Fibre Channel Host Bus Adapter, 16GbE Dual-Port SFP+, PCIe 3.0 x 8, Low Profile

#165994
#165994

16G Dual-Port SFP+ PCIe 3.0 × 8

3.411,73 € (Incl. VAT)
FS P/N: QLE2692-SR-CK
2 Sold
2 Reviews
2 Questions
Pre-order, Ship by 23 Dec, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

Marvell®QLogic® QLE2692-SR-CK Fibre Channel Host Bus Adapter, 16GbE Dual-Port SFP+, PCIe 3.0 x 8, Low Profile

QLE2692-SR-CK is Enhanced Gen 5 (16Gb) Fibre Channel (FC) adapters, which is dual-port adapters, designed for enterprise data centers requiring the ultimate in FC performance, power efficiency, reliability, and investment protection for demanding virtualized and private cloud environments. 

It provides industry leading native FC performance with low CPU usage and full hardware offloads. It can be applied to multiple scenarios such as data center, campus network, telecom room, ISP, hosting, virtualization, etc.

Specifications
Manufacturer
MARVELL TECHNOLOGY INC
Technology
FC
Ports
Dual
Host Interface
PCIe 3.0x 8
Supported FC Speeds
16GFC
Link Rate
3,200MBps/Port
Cabling Type
SFP+ Transceiver, DAC and AOC
Bracket Height
Low Profile
Storage Humidity
5% to 95%
Storage Temperature
-20 °C to 70 °C (-4 °F to 158 °F)
Operating Humidity
10% to 90%
Operating Temperature
0 °C to 55 °C (32 °F to 131 °F)
Card PCB Dimensions (WxD)
6.6"x2.731" (167.64x69.3674mm) (without bracket)
Port Virtualization
NPIV
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Enhanced 16G FC Fibre Channel Host Bus Adapter
The unmatched 16G FC performance eliminates potential I/O bottlenecks in today’s powerful multiprocessor, multicore servers.
Low Power Consumption
HIgh Performance
Advanced Storage Networking Capabilities
QoS (Quality of Service) for Better Traffic Control

Network performance can be dramatically improved by implementing the industry-standard class-specific control (CS_CTL)-based frame prioritization QoS, which helps alleviate network congestion.

Complete Port-level Isolation

Prevent errors and firmware crashes from propagating across all ports, and provide predictable and scalable performance across all ports.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

G***i

United Kingdom

March 21, 2024
5.0
This product is simply fantastic! Installation is easy, and the performance is excellent. The speed of my home network has noticeably improved. Thanks to the FS for providing such a great product!
Verified Purchase
Helpful 1
Comment 0

G***t

Ukraine

March 30, 2023
5.0
I must say that I admire the quality of your website, the quality of service and the quality of your care. You are a role model :) I have not met another supplier who would offer a level of service similar to yours :)
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed