FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 16FMTPSMF.
This picture is about 16FMTPSMF.
This picture is about 16FMTPSMF.
This picture is about 16FMTPSMF.
This picture is about 16FMTPSMF.
This picture is about 16FMTPSMF.
This picture is about 16FMTPSMF.
This picture is about 16FMTPSMF.
This picture is about 16FMTPSMF.
This picture is about 16FMTPSMF.

Customized MTP® Conversion Cable, MTP®-16 APC to 2 x MTP®-8 APC, 16 Fibers, Single Mode (OS2), Yellow

#165886
#165886

400G Base-16 Cabling System

237,25 € (Incl. VAT)
FS P/N: 16FMTPSMF
108 Sold
3 Reviews
1 Question
Choose Length:
1m (3ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Connector A:
MTP-16 Female APC 0.75dB
Connector B:
MTP-8 Female APC 0.35dB
Cable Jacket:
Plenum Bunch
Pre-order, Ship by 10 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
1-Year Warranty

Customized MTP® Conversion Cable, 16F, OS2

MTP® conversion cable is designed to provide a more flexible multi-fiber cabling system based on MTP® products. Unlike MTP® harness cable, MTP® conversion cables are terminated with MTP® connectors on both ends and can provide more possibilities for the existing 16-fiber cabling system.

Compared to purchase and install separate conversion cassettes, using MTP® conversion cables is a more cost-effective and lower-loss option.

Specifications
Fiber Connector
US Conec MTP®
Gender
Female/Male
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28® Ultra
Polish Type
APC to APC
Insertion Loss
≤0.75dB
Return Loss
≥60dB
Attenuation at 1310nm
≤0.32dB/km
Attenuation at 1550nm
≤0.18dB/km
Cable Jacket
Plenum (OFNP)/LSZH
Minimum Bend Radius
10mm
Cable Outside Diameter (OD)
3.0mm
Breakout Length
0.5m
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
60/120N
Operating Temperature
-10 to 60°C (14 to 140℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Custom Cable Jacket

The OFNP cables have the highest fire rating for vertical runs between floors in data centers. The LSZH cables make little smoke and no halogen for horizontal structural cabling areas.

Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

A***k

United States

November 08, 2023
5.0
Logistics is very fast, the packaging is very good, the line is well protected, and the disassembly is neatly dished. Just in time to use it, works great, transfer speed is the expected speed.
Verified Purchase
Helpful 0
Comment 0

M***s

United States

October 08, 2023
5.0
Excellent product at a reasonable price. Accurately described and a perfect fit for my project.
Verified Purchase
Helpful 0
Comment 0

G***s

United States

October 02, 2023
5.0
This product is well packaged and has worked properly.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed