FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 24FMTPSMF.
This picture is about 24FMTPSMF.
This picture is about 24FMTPSMF.
This picture is about 24FMTPSMF.
This picture is about 24FMTPSMF.
This picture is about 24FMTPSMF.
This picture is about 24FMTPSMF.
This picture is about 24FMTPSMF.
This picture is about 24FMTPSMF.
This picture is about 24FMTPSMF.

1m (3ft) MTP® Conversion Cable, MTP®-24 APC (Female) to 2 x MTP®-12 APC (Female), 24 Fibers, Single Mode (OS2), Plenum (OFNP), 0.35dB Max, Type A, Yellow

#165855
#165855

Convert Base-24 Backbones to Base-12 Deployments

218,96 € (Incl. VAT)
FS P/N: 24FMTPSMF
7 Sold
5 Reviews
1 Question
Pre-order, Ship by 10 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

MTP® Conversion Cable, MTP®-24 F APC to 2 x MTP®-12 F APC, 24F, OS2, OFNP, Type A

MTP® conversion cable is designed to provide a more flexible multi-fiber cabling system based on MTP® products. Unlike MTP® harness cable, MTP® conversion cables are terminated with MTP® connectors on both ends and can provide more possibilities for the existing 24-fiber cabling system.

The 40/100G MTP® conversion cables eliminate the wasted fibers in current 40G transmission and upcoming 100G transmission. Compared to purchase and install separate conversion cassettes, using MTP® conversion cables is a more cost-effective and lower-loss option.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Fiber Connector
US Conec MTP®
Gender
Female
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28®
Polish Type
APC to APC
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Los
≥60dB
Attenuation at 1310nm
≤0.32dB/km
Attenuation at 1550nm
≤0.18dB/km
Cable Jacket
Plenum (OFNP)
Minimum Bend Radius
10mm
Cable Outside Diameter (OD)
3.0mm
Breakout Length
0.5m
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Superior Workmanship Guarantees Stable Transmission

MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.

US Conec MTP® Connector

Deliver stable signals and achieves flexible system design.

Corning SMF-28® Ultra Fiber

Allow tighter cable bends for slack storage and routing.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

High Density Cabling for Various Environments
It provides conversion from 24 to 12 Fibers connectivity for 100% Utilization of fibers.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
4
1
0
0
0

J***t

United States

May 27, 2020
5.0
I was looking for some customized MTP conversion cables that could be deployed for our project. I viewed the relevant products on FS without hesitation. After double-checking with my account manager, I chose the 3*MTP-8 to 2*MTP-12 type with LSZH bunch jackets eventually. In order to realize the 10G-40G connections that we planned, we plugged 8-fiber MTP connectors into our 40G QSFP+ transceivers on the Cisco switch and terminated the 12-fiber ends with 2x12-MTP to 12x duplex LC cassettes. The conversion from 40G signals to 10G signals has been realized smoothly, flawlessly connectivity, which has perfectly met our demands.
Verified Purchase
Helpful 17
Comment 0

L***f

Switzerland

May 07, 2020
5.0
The limited space had always been the biggest concern for our multi-fiber cabling system. I once considered installing separate conversion cassettes, but turning to MTP conversion cables seemed to be a more cost-effective option. Thus I purchased several 24-fiber MTP conversion cables here. These high-performance cables with great resilience worked perfectly for our 100G-40G connection. More importantly, adopting these high-density MTP conversion cables is not only space-saving but also convenient for better cable management.
Verified Purchase
Helpful 18
Comment 0

A***e

United Kingdom

October 13, 2018
4.0
These cables showed a great deal of resilience, besides they were easy to be managed.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed