Fiber optic splice trays are designed to provide a location to store and to protect the fiber cables and the splices. Each tray provides space for mounting fiber splice protectors and excess fiber. It’s divided into common splice tray, module integration and splitter tray. Optical fiber glass inside the fiber tray can be melt with any other strand optical fiber in the tray, thus different fiber optic cables can be melt connected directly via the tray. Optical cable fiber can also be melted with the fiber optic pigtail end, and via pigtail it can connect out to other fiber optic equipment.
![24 Fibers Fusion Splice Tray for Horizontal Splice Closure, 6.57''×4.53''×0.55'' This picture is about CH-24F-FS.](https://resource.fs.com/mall/mainImg/20221018145628p1qktt.jpg)
Click to open expanded view
![24 Fibers Fusion Splice Tray for Horizontal Splice Closure, 6.57''×4.53''×0.55'' This picture is about CH-24F-FS.](https://resource.fs.com/mall/mainImg/60x60/20221018145628p1qktt.jpg)
![24 Fibers Fusion Splice Tray for Horizontal Splice Closure, 6.57''×4.53''×0.55'' This picture is about CH-24F-FS.](https://resource.fs.com/mall/mainImg/60x60/20221018145628xg2ygc.jpg)
![24 Fibers Fusion Splice Tray for Horizontal Splice Closure, 6.57''×4.53''×0.55'' This picture is about CH-24F-FS.](https://resource.fs.com/mall/mainImg/60x60/20221018145628k4enoa.jpg)
![24 Fibers Fusion Splice Tray for Horizontal Splice Closure, 6.57''×4.53''×0.55'' This picture is about CH-24F-FS.](https://resource.fs.com/mall/mainImg/60x60/20221018145628cd21ea.jpg)
![24 Fibers Fusion Splice Tray for Horizontal Splice Closure, 6.57''×4.53''×0.55'' This picture is about CH-24F-FS.](https://resource.fs.com/mall/mainImg/60x60/202210181456286ovbqp.jpg)
![24 Fibers Fusion Splice Tray for Horizontal Splice Closure, 6.57''×4.53''×0.55'' This picture is about CH-24F-FS.](https://resource.fs.com/mall/mainImg/60x60/20221018145628aobcso.jpg)
24 Fibers Fusion Splice Tray for Horizontal Splice Closure, 6.57''×4.53''×0.55''
#165683
#165683
2,98 € (Incl. VAT)
FS P/N: CH-24F-FS
752 Sold
13 Reviews
2 Questions
65 in Global Warehouse, Get it by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
24 Fibers Fusion Splice Tray for Horizontal Splice Closure, Plastic, 6.57''×4.53''×0.55''
Specifications
Material
ABS
Capacity
24F
Dimensions (HxWxD)
6.57''×4.53''×0.55'' (167x115x14mm)
Life
25 Years
Relative Humidity
≤93%(+40℃)
Working Temperature
-40℃ to +65℃
Air Pressure
70-106Kpa
Application
Fiber Splice Enclosure, Fiber Termination Box, Cable Distribution Box
Features
Designed to Route and Store Optical Fiber
The splice trays are designed for simple, cost-effective and midsize fiber splicing applications.
Stacked to Meet High-density Requirements
The splice trays can be stackable. When used with horizontal splice closure, it can be stacked up to four pieces.
Front View
Side View
Application for Optical Fiber Connection
The splice tray is used in optical distribution frames, distribution boxes, and splice closures, and is engineered for use with indoor or outdoor splice hardware.
Questions & Answers
Ask a question
All (2)Application (1)Matching Product (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
2
0
0
0
C***r
United States
April 27, 2022
Product was exactly as described and the price point was much better then expected. I ordered this item on Monday and it was delivered on Tuesday. Thank you FS for solving another problem and exceeding my expectations.
Verified Purchase
Helpful 0
Comment 0M***l
United States
March 31, 2021
Small and sturdy enclosure. Great for small splice jobs!
Verified Purchase
Helpful 0
Comment 0A***s
Portugal
October 04, 2020
This little tray can be put everywhere. Also because it has no visible logos its great to customize.
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed