24 Fibers 2In-2Out Horizontal Fiber Optic Splice Closure is used for protective connection of two or multiple optical cable and optic fiber distribution. It is a kind of multi-purpose optical cable connection product, which can connect and divide optical fiber. The unit has four cable ports and can be used for different applications of optical fiber cable splicing & branching and is suitable for aerial, pipe-lined and direct buried applications.
![24 Fibers 2In-2Out Horizontal Fiber Optic Splice Closure This picture is about FS-S040-2I2O-24F.](https://resource.fs.com/mall/mainImg/202211081003507dh3oc.jpg)
Click to open expanded view
![24 Fibers 2In-2Out Horizontal Fiber Optic Splice Closure This picture is about FS-S040-2I2O-24F.](https://resource.fs.com/mall/mainImg/60x60/202211081003507dh3oc.jpg)
![24 Fibers 2In-2Out Horizontal Fiber Optic Splice Closure This picture is about FS-S040-2I2O-24F.](https://resource.fs.com/mall/mainImg/60x60/20221108100350pvcvzn.jpg)
![24 Fibers 2In-2Out Horizontal Fiber Optic Splice Closure This picture is about FS-S040-2I2O-24F.](https://resource.fs.com/mall/mainImg/60x60/20221018145613l1lvhk.jpg)
![24 Fibers 2In-2Out Horizontal Fiber Optic Splice Closure This picture is about FS-S040-2I2O-24F.](https://resource.fs.com/mall/mainImg/60x60/202210181456135ck8pi.jpg)
![24 Fibers 2In-2Out Horizontal Fiber Optic Splice Closure This picture is about FS-S040-2I2O-24F.](https://resource.fs.com/mall/mainImg/60x60/20221018145613h98vdr.jpg)
![24 Fibers 2In-2Out Horizontal Fiber Optic Splice Closure This picture is about FS-S040-2I2O-24F.](https://resource.fs.com/mall/mainImg/60x60/20221018145613izb29v.jpg)
24 Fibers 2In-2Out Horizontal Fiber Optic Splice Closure
#165682
#165682
82,11 € (Incl. VAT)
FS P/N: FS-S040-2I2O-24F
342 Sold
1 Review
2 Questions
33 in Global Warehouse, Get it by 19 Jul, 2024
50 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
24 Fibers 2In-2Out Horizontal Fiber Optic Splice Closure
Specifications
Material
PP+GF
Style
In-line/ Horizontal
Dimensions (HxWxD)
16.54''×7.87''×5.04'' (420×200×128mm)
Weight (kg)
3.05
Sealing Type
Mechanical Seal
Protection Grade
IP68
Capacity
24 Fibers
Max. Capacity
96 Fibers
Maximum Tray Capacity
4
Installation
Overhead, wall, pipe-line, manhole, underground
Features
Sturdy Materials to Withstand Harsh Conditions
The fiber optic splice closure adopts high-quality PPR material, which is sturdy and durable, impact-resistant, corrosion-resistant, sealed and waterproof, safe and worry-free.
Water-proof Design
Solid Structure
Thunder-proof Design
Integrated Fiber Protection and Storage
The horizontal splice closure provides space and protection for the fiber optic cable splicing and joint, and can accommodate up to 96 fibers when used with 4 built-in splice trays.
Front View
Side View
Application for Optical Fiber Connection
The fiber optic splice closure is suitable for overhead, pipeline, direct burial and branch connection of various structured optical fibers.
Questions & Answers
Ask a question
All (2)Accessories (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
F***d
Canada
July 01, 2023
Produit d'une très grande qualité
Solide et très simple d'utilisation
Énorme espace pour bien classer et gérer les fibres.
Solide et très simple d'utilisation
Énorme espace pour bien classer et gérer les fibres.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed