Click to open expanded view
Ciena 164-0356-901 Compatible SFP 2G Fibre Channel 850nm 300m DOM Duplex LC MMF Optical Transceiver Module
#16377
#16377
63,07 € (Incl. VAT)
FS P/N: SFP-2GSR-85
3 Sold
42 Reviews
2 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Ciena 164-0356-901 Compatible 2G Fibre Channel SFP Transceiver Module (MMF, 850nm, 300m, LC)
Specifications
Ciena Compatible
164-0356-901
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.67Gbps
Wavelength
850nm
Max Cable Distance
300m @ 2.67Gbps
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-9~0dBm
Receiver Sensitivity
< -17Bm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
37
3
2
0
0
O***a
United States
January 10, 2019
I was shocked to see the price difference between modules I bought before and this one at first and ordered some then. After receiving and checking, I found that it work exactly the same as netgear modules. Will buy more in near future.
Verified Purchase
Helpful 0
Comment 0G***e
United States
December 25, 2018
FS has everything that I need in stock, with the best prices and the fastest shipping. Shopping here is always a fantastic experience for me. I love FS and will continue to use it as my provider for all of my fiber optics needs!
Verified Purchase
Helpful 0
Comment 0H***g
United States
December 15, 2018
I checked the reviews of this Fibre Channel SFP and they were positive. The price was competitive, so I made the purchase. The Fibre Channel SFPs were delivered as promised, new and in good packaging. I could not be happier. I will certainly purchase again from this company.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed