![Ciena 164-0261-901 Compatible OC-12/STM-4 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622LR-31.](https://resource.fs.com/mall/products/550x550/16360.main.jpg)
Click to open expanded view
![Ciena 164-0261-901 Compatible OC-12/STM-4 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622LR-31.](https://resource.fs.com/mall/products/60x60/16360.main.jpg)
![Ciena 164-0261-901 Compatible OC-12/STM-4 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622LR-31.](https://resource.fs.com/mall/products/60x60/16360.B.jpg)
![Ciena 164-0261-901 Compatible OC-12/STM-4 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622LR-31.](https://resource.fs.com/mall/products/60x60/16360.C.jpg)
![Ciena 164-0261-901 Compatible OC-12/STM-4 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622LR-31.](https://resource.fs.com/mall/products/60x60/16360.D.jpg)
![Ciena 164-0261-901 Compatible OC-12/STM-4 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-622LR-31.](https://resource.fs.com/mall/products/60x60/16360.E.jpg)
Ciena 164-0261-901 Compatible OC-12/STM-4 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module
#16360
#16360
58,31 € (Incl. VAT)
FS P/N: SFP-622LR-31
77 Sold
3 Reviews
1 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Ciena 164-0261-901 Compatible OC-12/STM-4 LR-1 SFP Transceiver Module (SMF, 1310nm, 40Km, LC)
Specifications
Ciena Compatible
164-0261-901
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-3~2dBm
Receiver Sensitivity
< -28dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
R***d
United States
October 13, 2016
It is so nice to have this wonderful shopping exeprience at Fiberstore.Everything goes very well.
Verified Purchase
Helpful 0
Comment 0R***d
Canada
September 28, 2016
Communication was great and the product and price are best.
Verified Purchase
Helpful 0
Comment 0B***r
Canada
September 09, 2016
Products always in stock and excellent quality.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed