Cisco Compatible SFP+ transceiver supports up to 100km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8472 MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.
![Cisco C18 Compatible SFP+ 10G DWDM 1563.05nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWC18-10GSFP-100.](https://resource.fs.com/mall/mainImg/20221014161539q99dva.jpg)
Click to open expanded view
![Cisco C18 Compatible SFP+ 10G DWDM 1563.05nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWC18-10GSFP-100.](https://resource.fs.com/images/MzIJoVAfPYsyWvDg.jpg)
![Cisco C18 Compatible SFP+ 10G DWDM 1563.05nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWC18-10GSFP-100.](https://resource.fs.com/mall/mainImg/60x60/20221014161539q99dva.jpg)
![Cisco C18 Compatible SFP+ 10G DWDM 1563.05nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWC18-10GSFP-100.](https://resource.fs.com/mall/mainImg/60x60/20221014160128o0t508.jpg)
![Cisco C18 Compatible SFP+ 10G DWDM 1563.05nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWC18-10GSFP-100.](https://resource.fs.com/mall/mainImg/60x60/20221014161544sn7gme.jpg)
![Cisco C18 Compatible SFP+ 10G DWDM 1563.05nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWC18-10GSFP-100.](https://resource.fs.com/mall/mainImg/60x60/2022101416154169n1w2.jpg)
![Cisco C18 Compatible SFP+ 10G DWDM 1563.05nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWC18-10GSFP-100.](https://resource.fs.com/mall/mainImg/60x60/202210141601362yimup.jpg)
Cisco C18 Compatible SFP+ 10G DWDM 1563.05nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#163594
#163594
474,81 € (Incl. VAT)
FS P/N: DWC18-10GSFP-100
0 Sold
28 Reviews
0 Question
Wavelength:
Pre-order, Ship by 06 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Compatible 10G DWDM SFP+ Transceiver Module (SMF, 1563.05nm, 100km, LC, DOM)
Specifications
Part Number
DWC18-10GSFP-100
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1563.05nm
Max Cable Distance
100km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
1-7dBm
Receiver Sensitivity
<-25dBm
Powerbudget
26dB
Receiver Overload
-8dBm
Power Consumption
≤1.5W
Extinction Ratio
>8.2dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20221026113954xcr2j2.jpg)
Features
10G Connectivity for Data Center
Featured with 1.5W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20231111120031gtr66p.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
28
0
0
0
0
J***a
United States
June 30, 2023
I do appreciate the quick responses from you and your team. Excellent customer service!
Verified Purchase
Helpful 0
Comment 0J***a
United States
June 30, 2023
I do appreciate the quick responses from you and your team. Excellent customer service!
Verified Purchase
Helpful 0
Comment 0J***a
United States
June 30, 2023
I do appreciate the quick responses from you and your team. Excellent customer service!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed