The 12-port Cat6 patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. The included 89D bracket offers a convenient wall-mount installation, especially in tight spaces. For hassle-free connections, this Ethernet patch panel offers straight Cat6 ports with 110 type termination, making it easy to insert and remove your cables. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs for efficient system management.
![Cat6 110-Style Wall Mount Patch Panel, 12-Port This picture is about WC6P-U12P1101U.](https://resource.fs.com/mall/mainImg/20221124151657am8vnt.jpg)
Click to open expanded view
![Cat6 110-Style Wall Mount Patch Panel, 12-Port This picture is about WC6P-U12P1101U.](https://resource.fs.com/mall/mainImg/60x60/20221124151657am8vnt.jpg)
![Cat6 110-Style Wall Mount Patch Panel, 12-Port This picture is about WC6P-U12P1101U.](https://resource.fs.com/mall/mainImg/60x60/20221124151657ohlg35.jpg)
![Cat6 110-Style Wall Mount Patch Panel, 12-Port This picture is about WC6P-U12P1101U.](https://resource.fs.com/mall/mainImg/60x60/20221124151657p1d2vb.jpg)
![Cat6 110-Style Wall Mount Patch Panel, 12-Port This picture is about WC6P-U12P1101U.](https://resource.fs.com/mall/mainImg/60x60/202211241516575baw7z.jpg)
![Cat6 110-Style Wall Mount Patch Panel, 12-Port This picture is about WC6P-U12P1101U.](https://resource.fs.com/mall/mainImg/60x60/202211241516577s4l0h.jpg)
![Cat6 110-Style Wall Mount Patch Panel, 12-Port This picture is about WC6P-U12P1101U.](https://resource.fs.com/mall/mainImg/60x60/20221124151657xxcqtt.jpg)
Cat6 110-Style Wall Mount Patch Panel, 12-Port
Cat6 110-Style Wall Mount Patch Panel, 12-Port
This panel delivers excellent performance and facilitates quick and easy installations. It is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.
Detachable 89D Brackets keeps patch cables neat and tidy
Disconnection modules can fix the wires and improve stability
Numbered and labeled ports for easy identification and reference
![](https://resource.fs.com/mall/fs_scene_images/20230713113334mlq8r4.jpg)
![](https://resource.fs.com/mall/fs_scene_images/2023071311320005ufsk.jpg)
Snap-in style wall mount bracket design provides quick & easy access to cable connections.
![](https://resource.fs.com/mall/fs_scene_images/20230713163658ri1041.jpg)
Category | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 |
No. of Ports | 12 | 24 | 24 | 24 | 24 |
Termination | 110 Type Punchdown | 110 Type Punchdown | 110 Type Punchdown | Coupler | Coupler |
Shielding Type | Unshielded | Unshielded | Unshielded | Unshielded | Shielded |
No. of Rack Spaces | 1U | 1U | 1U | 1U | 1U |
Type of Patch Panel | Flat | Angled | Flat | Flat | Flat |
Dimension((HxWxD) | 1.65"x10.06"x2.26" (42x255.5x57.5mm) | 1.74"x19"x8.07" (44x482.5x205mm) | 1.75''x19''x1.2'' (44.5x482.5x30.5mm) | 1.75"x19"x3.62" (44.5x482.5x92mm) | 1.75"x19"x3.62" (44.5x482.5x92mm) |
C***a
United States
Y***s
United States
Wow! What a nice quality! Packaging, accessories and the panels themselves really gives a high quality impression! I am very happy with both FS.com and these patch panels.