The 100GBASE-CWDM4 QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 2km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. Taking BOX+FPC+PCBA separate design, it has great reliability, airtightness and heat dissipation performance. This transceiver is compliant with IEEE802.3bm standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as telecom, service provider applications and also 5G wireless network, suitable for both outdoor and indoor deployments.
Note: The FS P/N is changed from Q28-IR4-100G-I to QSFP-CWDM4-100G-I, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
QSFP28 100GBASE-CWDM4 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
#163313
#163313
498,61 € (Incl. VAT)
FS P/N: QSFP-CWDM4-100G-I
8 Sold
3 Reviews
3 Questions
Transceiver Types:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
100GBASE-CWDM4 QSFP28 Optical Transceiver Module (Industrial, SMF, 1310nm, 2km, LC, DOM)
Specifications
Part Number
QSFP-CWDM4-100G-I
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.1Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-2.5~6.5dBm
RX Power
-11.5~3.5dBm
Power Budget
9dB
Extinction Ratio
>3.5dB
Power Consumption
<4.5W
Modulation
4x 25G NRZ
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9um/125um
Packaging Technology
COB Packaging
Protocols
QSFP28 MSA, CWDM4 MSA, IEEE802.3bm, SFF-8636
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC |
Cable Distance (Max.) | 2km | 2km | 2km | 2km |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | PAM4 |
Transmitter Type | DFB | 4x CWDM DML (DFB) | DFB | EML |
Packaging Technology | COB Packaging | COB Packaging | / | BOX Packaging |
Chip | Macom Chip | Macom Chip | Macom Chip | Broadcom Chip |
Temperature Range | -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout |
Questions & Answers
Ask a question
All (3)Connection (1)Modulation (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
1***5
12345
March 26, 2023
They have worked with me so in depth on projects and helped develop my knowledge. I will always use them for all optics needs.
Verified Purchase
Helpful 0
Comment 0M***r
Germany
February 11, 2023
We explicitly chose FS because we know you are usually able to ship next day, which is highly appreciated.
Verified Purchase
Helpful 0
Comment 0E***o
Australia
February 20, 2022
After sales is second to no-one!
Delivery was timely and also well shepherded.
Delivery was timely and also well shepherded.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed