FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HU.
This picture is about HU.
This picture is about .
This picture is about HU.
This picture is about .
This picture is about HU.
This picture is about HU.
This picture is about .
This picture is about HU.
This picture is about .

HW Compatible QSFP28 100GBASE-CWDM4 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)

#163310
#163310

Macom DFB ≤4.5W Duplex LC SMF Industrial

498,61 € (Incl. VAT)
FS P/N: QSFP-CWDM4-100G-I
14 Sold
3 Reviews
4 Questions
Pre-order, Ship by 11 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

HW Compatible 100GBASE-CWDM4 QSFP28 Optical Transceiver Module (Industrial, SMF, 1310nm, 2km, LC, DOM)

The HW Compatible 100GBASE-CWDM4 QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 2km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. Taking BOX+FPC+PCBA separate design, it has great reliability, airtightness and heat dissipation performance. This transceiver is compliant with IEEE802.3bm standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as telecom, service provider applications and also 5G wireless network, suitable for both outdoor and indoor deployments.
Note: The FS P/N is changed from Q28-IR4-100G-I to QSFP-CWDM4-100G-I, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-CWDM4-100G-I
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.1Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-2.5~6.5dBm
RX Power
-11.5~3.5dBm
Power Budget
9dB
Extinction Ratio
>3.5dB
Power Consumption
<4.5W
Modulation
4x 25G NRZ
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9um/125um
Packaging Technology
COB Packaging
Protocols
QSFP28 MSA, CWDM4 MSA, IEEE802.3bm, SFF-8636
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Duplex LC
Cable Distance (Max.)
2km
2km
2km
2km
Cable Type
SMF
SMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
PAM4
Transmitter Type
DFB
4x CWDM DML (DFB)
DFB
EML
Packaging Technology
COB Packaging
COB Packaging
/
BOX Packaging
Chip
Macom Chip
Macom Chip
Macom Chip
Broadcom Chip
Temperature Range
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
0 to 70°C
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Questions & Answers
Ask a question
All (4)Connection (1)Modulation (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

1***5

12345

March 26, 2023
5.0
They have worked with me so in depth on projects and helped develop my knowledge. I will always use them for all optics needs.
Verified Purchase
Helpful 0
Comment 0

M***r

Germany

February 11, 2023
5.0
We explicitly chose FS because we know you are usually able to ship next day, which is highly appreciated.
Verified Purchase
Helpful 0
Comment 0

E***o

Australia

February 20, 2022
5.0
After sales is second to no-one!
Delivery was timely and also well shepherded.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed