MTP® Loopback modules are used widely within testing environment especially within parallel optics 40G networks. It can be used with MTP cables to detect the quality of each channel and self-loop test of a single MTP interface transceiver. Loopbacks are built to link Transmitter (TX) and Receivers (RX) positions of MTP® transceivers interfaces. MTP® loopbacks can facilitate and speed up IL testing of optical networks segments by connecting them to MTP® trunks/patch leads.
![8 Fibers MTP® Male Type 1 9/125 Single-Mode Fiber Loopback Module This picture is about LPM-SM-8MTP.](https://resource.fs.com/mall/mainImg/20221017103632xvjcfa.jpg)
Click to open expanded view
![8 Fibers MTP® Male Type 1 9/125 Single-Mode Fiber Loopback Module This picture is about LPM-SM-8MTP.](https://resource.fs.com/mall/mainImg/60x60/20221017103632xvjcfa.jpg)
![8 Fibers MTP® Male Type 1 9/125 Single-Mode Fiber Loopback Module This picture is about LPM-SM-8MTP.](https://resource.fs.com/mall/mainImg/60x60/20221017103635ngn74i.jpg)
![8 Fibers MTP® Male Type 1 9/125 Single-Mode Fiber Loopback Module This picture is about LPM-SM-8MTP.](https://resource.fs.com/mall/mainImg/60x60/20221017103637bqvorn.jpg)
![8 Fibers MTP® Male Type 1 9/125 Single-Mode Fiber Loopback Module This picture is about LPM-SM-8MTP.](https://resource.fs.com/mall/mainImg/60x60/20221017103640gvxtvu.jpg)
![8 Fibers MTP® Male Type 1 9/125 Single-Mode Fiber Loopback Module This picture is about LPM-SM-8MTP.](https://resource.fs.com/mall/mainImg/60x60/20221017103643cw9nl4.jpg)
![8 Fibers MTP® Male Type 1 9/125 Single-Mode Fiber Loopback Module This picture is about LPM-SM-8MTP.](https://resource.fs.com/mall/mainImg/60x60/202210171036451zruje.jpg)
8 Fibers MTP® Male Type 1 9/125 Single-Mode Fiber Loopback Module
#163065
#163065
88,06 € (Incl. VAT)
FS P/N: LPM-SM-8MTP
55 Sold
0 Review
0 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
8 Fibers MTP® MaleType 1 9/125 Single-Mode Fiber Loopback Module
Specifications
Fiber type
9/125 OS2 Single-Mode
Fiber connector
MTP® Male, APC
Return loss
SM≥50dB
Insertion loss
SM(G657.A2) ≤1.5dB
Insert-pull test
50times, IL<0.5dB
Size
80mm*10mm
Operation temperature
-40 to 75°C (-40 to 167°F)
Jacket material
PC
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed