The DD501M53.5-2M1 hot-swappable DC power supply modules are designed to be compatible with S3410-24TS-P, S3410-48TS-P and S5810-48TS-P Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.
![Hot-swappable DC Power Module 500W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P This picture is about DD501M53.5-2M1F.](https://resource.fs.com/mall/mainImg/202307171118591ri7f4.jpg)
Click to open expanded view
![Hot-swappable DC Power Module 500W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P This picture is about DD501M53.5-2M1F.](https://resource.fs.com/mall/mainImg/60x60/202307171118591ri7f4.jpg)
![Hot-swappable DC Power Module 500W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P This picture is about DD501M53.5-2M1F.](https://resource.fs.com/mall/mainImg/60x60/20230717111859zvyztk.jpg)
![Hot-swappable DC Power Module 500W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P This picture is about DD501M53.5-2M1F.](https://resource.fs.com/mall/mainImg/60x60/2023071711185960a713.jpg)
![Hot-swappable DC Power Module 500W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P This picture is about DD501M53.5-2M1F.](https://resource.fs.com/mall/mainImg/60x60/20230717111859j7nhfo.jpg)
![Hot-swappable DC Power Module 500W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P This picture is about DD501M53.5-2M1F.](https://resource.fs.com/mall/mainImg/60x60/202307171118591hxqrq.jpg)
Hot-swappable DC Power Module 500W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P
#162632
#162632
581,91 € (Incl. VAT)
FS P/N: DD501M53.5-2M1F
27 Sold
1 Review
1 Question
182 in Global Warehouse, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
Hot-swappable DC Power Module 500W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P
Specifications
Input Voltage Range
-48V to -60VDC
Input Current
16.5A Max
Output Voltage Range
12VDC
Operating Temperature
-13° F to 131° F (-25° C to 55° C)
Operating Humidity
5% to 95%
Output Power
500W
Features
Meet the Power Supply Requirements of the Switch
![](https://resource.fs.com/mall/fs_scene_images/20230717111230r0ada5.jpg)
Hot-swappable Redundant Modules to Stay Online 24/7
The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
D***l
Canada
September 08, 2017
With the ability to replace power modules without interrupting power to our network devices, this hot-swappable power solution has saved us considerable downtime and money.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed