The Arista Networks Compatible 100GBASE-ERL QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 25km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. Taking BOX+FPC+PCBA separate design, it has great reliability, airtightness and heat dissipation performance. This transceiver is compliant with IEEE 802.3ba 100GBASE-ERL Lite standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G telecom connections, data centers, high-performance computing networks,enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-ERL-100G to QSFP-ERL-100G, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Arista Networks Compatible QSFP28 100GBASE-ERL Single Lambda 1310nm 25km DOM Duplex LC/UPC SMF Optical Transceiver Module
#162426
#162426
1.187,62 € (Incl. VAT)
FS P/N: QSFP-ERL-100G
10 Sold
4 Reviews
4 Questions
Transceiver Type:
25 in Global Warehouse, Get it by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks Compatible 100GBASE-ERL QSFP28 Optical Transceiver Module (SMF, 1310nm, 25km, LC, DOM)
Specifications
Part Number
QSFP-ERL-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
106.25Gbps
Wavelength
1310nm
Max Cable Distance
25km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
0~5.6dBm
Minimum Receiver Power
-13.5dBm
Powerbudget
13.5dB
Receiver Overload
-2.6dBm
Power Consumption
<4W
Extinction Ratio
>5dB
DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
DSP
Packaging Technology
COB (Chip on Board) Packaging
Protocols
CEI-28G-VSR, QSFP28 MSA, SFF-8636
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Less than 4W Power Consumption for Energy-saving
Built-in Inphi Chip, the 100G single-lambda transceiver offers high-speed, and low-power in 100G applications.
Inphi Chip
Stable Transmission
≤4W
Low Power Consumption
100Gbps
High Bandwidth
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 25km | 2km (with Host FEC) | 10km (with Host FEC) | 500m (with Host FEC) |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | PAM4 | PAM4 | PAM4 | PAM4 |
Transmitter Type | EML | EML | 4x LAN WDM DML TOSA | EML |
Packaging Technology | COB (Chip on Board) Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Inphi Chip | Macom Chip | Broadcom Chip | Broadcom Chip |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 100G to 4x25G Breakout |
Videos
Questions & Answers
Ask a question
All (4)Application (1)Certification (1)Compatibility (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
C***a
United States
October 16, 2023
Wonderful customer service; my account manager patiently assists me in selecting the appropriate model.
Verified Purchase
Helpful 1
Comment 0T***s
United States
October 07, 2023
For network upgrades, our data center required some 100G optics. These FS modules appeared to be high-performance which I discovered by chance while searching online. I then made my orders. This 100G ERL optical modules worked extremely well and contributed to the connection in our data center.
Verified Purchase
Helpful 4
Comment 01***1
12301
April 15, 2023
we installed our new transceivers from the Dallas order and we did not run into any issues.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed